India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Altistart 22

Soft starters for pumps and fans 4 kW to 400 kW

Soft starters for pumps and fans from 4 kW to 400 kW

Altistart 22
      • 15 products available

        • Best price
          ATS22C11Q Product picture Schneider Electric

          ATS22C11Q

          soft starter-ATS22-control 220V-power 230V(39kW)/400...440V(55kW)
        • Best price
          ATS22C14Q Product picture Schneider Electric

          ATS22C14Q

          soft starter-ATS22-control 220V-power 230V(37kW)/400...440V(75kW)
        • Best price
          ATS22C17Q Product picture Schneider Electric

          ATS22C17Q

          soft starter-ATS22-control 220V-power 230V(45kW)/400...440V(90kW)
        • Best price
          ATS22C21Q Product picture Schneider Electric

          ATS22C21Q

          soft starter-ATS22-control 220V-power 230V(55kW)/400...440V(110kW)
        • Best price
          ATS22C25Q Product picture Schneider Electric

          ATS22C25Q

          soft starter-ATS22-control 220V-power 230V(75kW)/400...440V(132kW)
        • Best price
          ATS22C32Q Product picture Schneider Electric

          ATS22C32Q

          soft starter-ATS22-control 220V-power 230V(90kW)/400...440V(160kW)
        • Best price
          ATS22C41Q Product picture Schneider Electric

          ATS22C41Q

          soft starter-ATS22-control 220V-power 230V(110kW)/400...440V(220kW)
        • Best price
          ATS22C48Q Product picture Schneider Electric

          ATS22C48Q

          soft starter-ATS22-control 220V-power 230V(132kW)/400...440V(250kW)
        • Best price
          ATS22C59Q Product picture Schneider Electric

          ATS22C59Q

          soft starter-ATS22-control 220V-power 230V(160kW)/400V(315kW)/440V(355kW)
        • Best price
          ATS22D17Q Product picture Schneider Electric

          ATS22D17Q

          soft starter-ATS22-control 220V-power 230V(4kW)/400...440V(7.5kW)