India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Flow Measurement

Gas Flow Measurement

Flexible electronic flow measurement solutions for Upstream Production and Midstream including Transmitters and Gas Flow Computers

Flow Measurement
  Back   Artificial Lift

Flow Measurement

      • 0 products available

        SCADAPack 4012 Modbus Pressure Transmitter
                 
             
        Description
         
              The SCADAPack 4012 Modbus Pressure Transmitter is an accurate and intelligent transmitter that offers precise measurement of process absolute or gauge pressures in a small and lightweight package. As a fully digital transmitter, the product is networked using Modbus over Ethernet or a selectable RS485/232 serial line.
        Easy to install and operate, any Modbus master can access and control a large number of these transmitters. With a 3-year warranty, and the support of our comprehensive customer support program, this transmitter is a natural choice for a wide variety of gas, water and industrial applications.
         
                 
             
        Benefits
         
             
      • Digital absolute or gauge pressure transmitter
      • Modbus over Serial or Ethernet communications
      • Optional PID controller with analog output
      • Direct mount capability, light weight and compact
      • CSA Class 1, Division 1, Hazardous Area Rating
      • Single Seal Compliance Certification under ANSI/ISA – 12.27.01 with maximum working pressures up to 21MPa (3000PSI)
      •  
                 
             
        Applications
         
             
      • Well head monitoring & control
      • Gas Flow Computer applications
      • Artificial lift controller (RPC, ESP, Plunger, PCP)
      • Water Injection, Gas Lift, Block Valve control
      •  

      Documents & Downloads (4)

      CAD
      4012 Dimensional Drawing (Version 1.0) 20/11/12 English 3040-0105_4012MPT_Rev1.dwg4.1 MB
      Certificate
      CSA Certificate of Compliance – 4012, 4032, 4102, 4203 (Version 1.0) 18/8/12 English CSA CoC Cert 1439074 Proj 2421969 2011-05-11.pdf109.9 KB
      LCIE ATEX Certificate – 4012, 4032, 4102, 4203 (Version 1.0) 18/8/12 English,  French LCIE 07 ATEX 6058 Iss. 3 2011-10-04.pdf82.7 KB
      Declaration of conformity
      EC Declaration of Conformity ATEX – 4012-4032-4102-4203 (Version 1.0) 12/11/14 English 250101 EC Declaration of Conformity ATEX (Transmitters).pdf53.4 KB