India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Flow Measurement

Gas Flow Measurement

Flexible electronic flow measurement solutions for Upstream Production and Midstream including Transmitters and Gas Flow Computers

Flow Measurement
  Back   Artificial Lift

Flow Measurement

      • 0 products available

        SCADAPack 4203 Gas Flow Computer
                 
             
        Features
         
              The SCADAPack 4203 is a highly integrated gas flow computer incorporating a multivariable sensor and a complete PLC. The product is compatible with Control Microsystems’ SCADAPack application programs as well as industry standard programming environments including IEC 61131-3. Coupled with a second multivariable transmitter, the 4203 can be used as a two-run gas flow computer.  
                 
             
        Benefits
         
             
      • AGA-3, 7, 8 V-cone and API 21.1 compliant
      • Two RS-232/485 selectable serial ports
      • 32-bit CPU
      • Up to 32 Independent C++ applications supported
      • 1 RTD, 1 turbine meter input
      • 1 digital pulse/input/output, 1 analog output - DR version
      • 1 digital pulse/input/output, 2 analog inputs, 1 digital output shared with the turbine meter input - DS version
      • Modbus master/slave and Modbus EFM protocols
      • CSA Class 1, Division 1, Hazardous Area Rating
      • IECEx to Exd IIC T6 and ATEX to EEx d IIC T6
      • Measurement Canada approval for natural gas custody transfer applications
      • Single Seal Compliance Certification under ANSI/ISA – 12.27.01 with maximum working pressures up to 21MPa (3000PSI)
      • RTD connections rated non-incendive in Div 2 areas
      •  
                 
             
        Applications
         
             
      • Well head monitoring & control
      • Gas Flow Computer applications
      • Artificial lift controller (RPC, ESP, Plunger, PCP)
      • Water Injection, Gas Lift, Block Valve control
      •  

      Documents & Downloads (4)

      Certificate
      CSA Certificate of Compliance – 4012, 4032, 4102, 4203 (Version 1.0) 18/8/12 English CSA CoC Cert 1439074 Proj 2421969 2011-05-11.pdf109.9 KB
      IECEx Certificate of Conformity – 4032, 4102, 4203 (Version 1.0) 18/8/12 English CSA 05.0011 IECEx Iss2 2009-10-09.pdf648.5 KB
      LCIE ATEX Certificate – 4012, 4032, 4102, 4203 (Version 1.0) 18/8/12 English,  French LCIE 07 ATEX 6058 Iss. 3 2011-10-04.pdf82.7 KB
      Declaration of conformity
      EC Declaration of Conformity ATEX – 4012-4032-4102-4203 (Version 1.0) 12/11/14 English 250101 EC Declaration of Conformity ATEX (Transmitters).pdf53.4 KB