India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Proximity sensors

.

Excellent resistance to industrial environments, for this range, enabling contactless detection of metal objects.

Proximity sensors
  Back   Detection

Proximity sensors

      • 86 products available

        • Best price
          XS108B3NAL2 Product picture Schneider Electric

          XS108B3NAL2

          inductive sensor XS1 M8 - L33mm - brass - Sn2mm - 12..24VDC - cable 2m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XS108B3PAL2 Product picture Schneider Electric

          XS108B3PAL2

          inductive sensor XS1 M8 - L33mm - brass - Sn2mm - 12..24VDC - cable 2m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XS108B3PAM8 Product picture Schneider Electric

          XS108B3PAM8

          inductive sensor XS1 M8 - L42mm - brass - Sn2mm - 12..24VDC - M8
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XS112B3NAL2 Product picture Schneider Electric

          XS112B3NAL2

          inductive sensor XS1 M12 - L35mm - brass - Sn4mm - 12..24VDC - cable 2m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XS112B3NAM12 Product picture Schneider Electric

          XS112B3NAM12

          inductive sensor XS1 M12 - L50mm - brass - Sn4mm - 12..24VDC - M12
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XS112B3PAL2 Product picture Schneider Electric

          XS112B3PAL2

          inductive sensor XS1 M12 - L35mm - brass - Sn4mm - 12..24VDC - cable 2m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XS112B3PAM12 Product picture Schneider Electric

          XS112B3PAM12

          inductive sensor XS1 M12 - L50mm - brass - Sn4mm - 12..24VDC - M12
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XS118B3NAL2 Product picture Schneider Electric

          XS118B3NAL2

          inductive sensor XS1 M18 - L39mm - brass - Sn8mm - 12..24VDC - cable 2m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XS118B3PAL2 Product picture Schneider Electric

          XS118B3PAL2

          inductive sensor XS1 M18 - L39mm - brass - Sn8mm - 12..24VDC - cable 2m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XS118B3PAM12 Product picture Schneider Electric

          XS118B3PAM12

          inductive sensor XS1 M18 - L50mm - brass - Sn8mm - 12..24VDC - M12
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4