India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Opale

Satin finish switches & Sockets

International design for local needs

 Opale
      • 16 products available

        • Best price
          X2005WH Product picture Schneider Electric

          X2005WH

          Opale socket-outlet 3P with shutters 6 A white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          X2007WH Product picture Schneider Electric

          X2007WH

          Opale socket-outlet 3P with shutters 6 A white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          X2010WH Product picture Schneider Electric

          X2010WH

          Opale socket-outlet 3 x 2P with shutters 13 A white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          X2103WH Product picture Schneider Electric

          X2103WH

          Opale socket-outlet 3P with shutters 16 A white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          X2106WH Product picture Schneider Electric

          X2106WH

          Opale socket-outlet 3P with shutters 6 A white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          X2206WH Product picture Schneider Electric

          X2206WH

          Opale socket-outlet 3P with shutters 20 A white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          X2207WH Product picture Schneider Electric

          X2207WH

          Opale socket-outlet 3P with shutters 25 A white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          X2403WH Product picture Schneider Electric

          X2403WH

          Opale socket-outlet 3P with shutters 13 A white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AAKY2005 Product picture Schneider Electric

          AAKY2005

          Opale socket-outlet 2P/3P with shutters 6A white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AAKY2007 Product picture Schneider Electric

          AAKY2007

          Opale socket-outlet "Uni socket" with shutters 6A white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /