India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

EasyPact EXE

Vacuum circuit breaker up to 17.5kV

for medium voltage switchgear panelbuilders. Designed to connect building infrastructure or industrial plant proceses to the power grid.

Indoor Circuit Breakers
      • 25 products available

        • Best price
          EXE122008K3B Product picture Schneider Electric

          EXE122008K3B

          Basic Function Vacuum CB Easypact EXE 0-12kV 75kVp 20kA 3s 800A 150 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          EXE122012K3B Product picture Schneider Electric

          EXE122012K3B

          Basic Function Vacuum CB Easypact EXE 0-12kV 75kVp 20kA 3s 1250A 150 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          EXE122508K3B Product picture Schneider Electric

          EXE122508K3B

          Basic Function Vacuum Circuit Breaker 0-12kV 75kVp 25kA 3s 800A 150 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          EXE122512K3B Product picture Schneider Electric

          EXE122512K3B

          Basic Function Vacuum Circuit Breaker 0-12kV 75kVp 25kA 3s 1250A 150 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          EXE122520L3B Product picture Schneider Electric

          EXE122520L3B

          Basic Function Vacuum Circuit Breaker 0-12kV 75kVp 25kA 3s 2000A 210 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          EXE122525L3B Product picture Schneider Electric

          EXE122525L3B

          Basic Function Vacuum Circuit Breaker 0-12kV 75kVp 25kA 3s 2500A 210 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          EXE122608K3B Product picture Schneider Electric

          EXE122608K3B

          Basic Function Vacuum Circuit Breaker 0-12kV 75kVp 26.3kA 3s 800A 150 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          EXE122612K3B Product picture Schneider Electric

          EXE122612K3B

          Basic Function Vacuum Circuit Breaker 0-12kV 75kVp 26.3kA 3s 1250A 150 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          EXE122620L3B Product picture Schneider Electric

          EXE122620L3B

          Basic Function Vacuum Circuit Breaker 0-12kV 75kVp 26.3kA 3s 2000A 210 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          EXE122625L3B Product picture Schneider Electric

          EXE122625L3B

          Basic Function Vacuum Circuit Breaker 0-12kV 75kVp 26.3kA 3s 2500A 210 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4