India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Compact NSXm

Up to 160 A molded case circuit breakers

Compact NSXm molded case circuit breakers up to 160A

Compact NSXm  schneider.label Up to 160 A molded case circuit breakers
      • 300 products available

        • Best price
          LV426100 Product picture Schneider Electric

          LV426100

          circuit breaker Compact NSXm E (16 kA at 415 VAC), 3P, 16 A rating TMD trip unit, EverLink connectors
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LV426101 Product picture Schneider Electric

          LV426101

          circuit breaker Compact NSXm E (16 kA at 415 VAC), 3P, 25 A rating TMD trip unit, EverLink connectors
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LV426102 Product picture Schneider Electric

          LV426102

          circuit breaker Compact NSXm E (16 kA at 415 VAC), 3P, 32 A rating TMD trip unit, EverLink connectors
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LV426103 Product picture Schneider Electric

          LV426103

          circuit breaker Compact NSXm E (16 kA at 415 VAC), 3P, 40 A rating TMD trip unit, EverLink connectors
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LV426104 Product picture Schneider Electric

          LV426104

          circuit breaker Compact NSXm E (16 kA at 415 VAC), 3P, 50 A rating TMD trip unit, EverLink connectors
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LV426105 Product picture Schneider Electric

          LV426105

          circuit breaker Compact NSXm E (16 kA at 415 VAC), 3P, 63 A rating TMD trip unit, EverLink connectors
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LV426106 Product picture Schneider Electric

          LV426106

          circuit breaker Compact NSXm E (16 kA at 415 VAC), 3P, 80 A rating TMD trip unit, EverLink connectors
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LV426107 Product picture Schneider Electric

          LV426107

          circuit breaker Compact NSXm E (16 kA at 415 VAC), 3P, 100 A rating TMD trip unit, EverLink connectors
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LV426108 Product picture Schneider Electric

          LV426108

          circuit breaker Compact NSXm E (16 kA at 415 VAC), 3P, 125 A rating TMD trip unit, EverLink connectors
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LV426109 Product picture Schneider Electric

          LV426109

          circuit breaker Compact NSXm E (16 kA at 415 VAC), 3P, 160 A rating TMD trip unit, EverLink connectors
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /