India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

04786 Product picture Schneider Electric

View all Prisma iPM

Prisma iPM - 04786

Distribution

04786 Product picture Schneider Electric
View all Prisma iPM
Prisma iPM - 04786
Distribution

20 bolts 8.8 class M8x40 /Linergy BS

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    Linergy BS
    product or component type
    Mounting hardware
    accessory / separate part category
    Fixing accessory
    provided equipment
    1 nut
    2 contact washers
    Complementary
    installation description
    Cubicle
    ISO thread
    M8
    quantity per set
    Set of 20
    length
    40 mm
    product weight
    0.565 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Spacial SFM compartmentalized - Fixed MCC switchboards (Version 3.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Prisma M Floor standing switchboards up to 4000A - PEP (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.