Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    13215 Product picture Schneider Electric

    Range: Opale

    Legacy

    13215

    13215 Product picture Schneider Electric
    Range: Opale

    Legacy

    13215

    Opale - three phase incoming connection panel 35mm² cable

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range of product
      Opale
      product or component type
      Control panel
      accessory / separate part category
      Installation accessory
      network number of phases
      Three phase
      Complementary
      9 mm pitches
      26
      total number of 18 mm modules
      13
      width
      250 mm
      height
      550 mm
      depth
      82 mm
      Environment
      standards
      EN 60695-2-11
      product certifications
      EDF
      Contractual warranty
      Warranty period
      18 months
    • Documents & Downloads

      Language
      • English
      CAD
      Date
      Size
      Add to My Documents
      CONTROL PANEL TRIPHASE
      Date 13/8/13
      Size 436 KB
      Date 13/8/13
      Size 402.2 KB
      Product environmental
      Date
      Size
      Add to My Documents
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.