Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

13381 Product picture Schneider Electric

Range: Mini Pragma

Legacy

13381

13381 Product picture Schneider Electric
Range: Mini Pragma

Legacy

13381

terminal block support - 18 modules - Mini Pragma

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Mini Pragma
    product or component type
    Terminal block support
    accessory / separate part category
    Installation accessory
    Complementary
    number of 18 mm modules per row
    18
    width
    320 mm
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.