Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    Share

    Copy Cancel
    13396 Product picture Schneider Electric

    Range: Opale

    Surface mounting system

    13396

    13396 Product picture Schneider Electric
    Range: Opale

    Surface mounting system

    13396

    mini Opale surface enclosure - IP 30 - 1 x 6 modules - without door

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range of product
      Mini Opale
      product or component type
      Enclosure
      enclosure type
      Distribution enclosure
      number of 18 mm modules per row
      6
      provided equipment
      Terminal block ( 2 )
      standards
      EN 50102
      IEC 60529
      colour
      Enclosure : white ( RAL 9003 )
      Complementary
      enclosure mounting
      Surface
      9 mm pitches
      12
      number of horizontal rows
      1
      total number of 18 mm modules
      6
      [In] rated current
      63 A
      type of rail
      DIN
      number of terminal blocks
      2 4 hole(s)
      distribution block outgoers
      2 x 16 mm²
      6 x 10 mm²
      enclosure material
      Enclosure : self-extinguishing material
      width
      119 mm
      height
      160 mm
      depth
      65 mm
      Environment
      IP degree of protection
      IP30 conforming to IEC 60529
      IK degree of protection
      IK07 conforming to EN 50102
      Contractual warranty
      Warranty period
      18 months
    • Documents & Downloads

      Language
      • ALL
      CAD
      Date
      Size
      Add to My Documents
      MINI OPALE ENCLOSURE 12P 6MOD
      Date 12/8/13
      Size 271.2 KB
      Date 12/8/13
      Size 269.5 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.