India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

13516 Product picture Schneider Electric

View all Interpact INS/INV switches

Interpact INS/INV switches - 13516

INS40 to 160

13516 Product picture Schneider Electric
View all Interpact INS/INV switches
Interpact INS/INV switches - 13516
INS40 to 160

extra neutral bar for distribution terminal block - 40 A

Show more characteristics >
Add to My Products Add to My Products

  • Main
    range of product
    Canalis KV
    Prisma GX
    Prisma P
    Prisma PH
    Prisma G
    product or component type
    Extension module
    comb busbar, distribution terminal block accessory type
    Neutral bar
    poles description
    1N
    accessory / separate part category
    Connection accessories
    Complementary
    distribution block outgoers
    4 x 13 holes
    mounting support
    35 mm symmetrical DIN rail
    Multifix rail
    [Ie] rated operational current
    40 A
    [Ui] rated insulation voltage
    500 V AC
    [Icw] rated short-time withstand current
    3.5 kA 1 s
    [Ipk] rated peak withstand current
    20 kA
    busbar length
    89 mm
    kit composition
    Cover
    Insulating back
    Open screws
    connections - terminals
    Cable 6...16 mm² (semi-rigid)
    product compatibility
    All enclosures
    Pragma C12 modular enclosures
    Pragma D18 modular enclosures
    Pragma F24 modular enclosures
    Prisma functional enclosures
    Environment
    standards
    EN 60947-7-1
    pollution degree
    3
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-WANDER SOCKET PK 16A IP44 220V 2PT + WANDER PLUG PK 16A IP44 220V 2PT (Version 2.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.