Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    13525 Product picture Schneider Electric

    Range: Opale

    Surface mounting system

    13525

    13525 Product picture Schneider Electric
    Range: Opale

    Surface mounting system

    13525

    Opale-Housing wall trunking body 13 modules full height 2600 mm

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range of product
      Opale
      product or component type
      Trunking body
      cabling installation system
      Housing wall trunking
      number of 18 mm modules per row
      13
      compartment partitioning
      1 compartment 60 mm
      1 compartment 185 mm
      standards
      NF C 15-100
      quality labels
      NF
      Complementary
      trunking material
      Plastic
      fixing mode
      By screw
      cover fixing
      Stapled
      provided equipment
      1 trunking body
      5 clip
      1 partition
      fire resistance
      750 °C
      IP degree of protection
      IP44
      IK degree of protection
      IK07
      height
      2600 mm
      depth
      63 mm
      width
      254 mm
      colour tint
      White RAL 9003
      Environment
      environmental characteristic
      RoHS compliant
      Contractual warranty
      Warranty period
      18 months
    • Documents & Downloads

      Language
      • English
      CAD
      Date
      Size
      Add to My Documents
      Date 6/9/13
      Size 204 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 16/11/15
      Size 1,017.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.