Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    13527 Product picture Schneider Electric

    Range: Opale

    Surface mounting system

    13527

    13527 Product picture Schneider Electric
    Range: Opale

    Surface mounting system

    13527

    Opale-set of cover for trunking 13 modules with partition

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range of product
      Opale
      product or component type
      Cover set
      cabling installation system
      Housing wall trunking
      compartment partitioning
      2 compartments
      number of 18 mm modules per row
      13
      fixing mode
      Stapled
      standards
      NF C 15-100
      quality labels
      NF
      Complementary
      material
      Plastic
      fire resistance
      750 °C
      provided equipment
      Set of 2 cover 13mm
      IP degree of protection
      IP44
      IK degree of protection
      IK07
      height
      2600 mm
      colour tint
      White RAL 9003
      Contractual warranty
      Warranty period
      18 months
    • Documents & Downloads

      Language
      • English
      CAD
      Date
      Size
      Add to My Documents
      Date 6/9/13
      Size 60.2 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 16/11/15
      Size 1,017.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.