Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    13535 Product picture Schneider Electric

    Range: Opale

    Surface mounting system

    13535

    13535 Product picture Schneider Electric
    Range: Opale

    Surface mounting system

    13535

    Opale - junction for trunking and floor - 13 modules

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range of product
      Opale
      product or component type
      Junction
      accessory / separate part category
      Trunking accessory
      cabling installation system
      Housing wall trunking
      number of 18 mm modules per row
      13
      product destination
      For floor
      standards
      NF C 15-100
      Complementary
      material
      Plastic satin
      fire resistance
      750 °C
      quantity per set
      Set of 1
      IP degree of protection
      IP40
      IK degree of protection
      IK07
      depth
      80 mm
      height
      100 mm
      width
      254 mm
      colour tint
      White RAL 9003
      Environment
      environmental characteristic
      RoHS compliant
      Contractual warranty
      Warranty period
      18 months
    • Documents & Downloads

      Language
      • English
      CAD
      Date
      Size
      Add to My Documents
      Date 6/9/13
      Size 76.8 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 16/11/15
      Size 1,017.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.