India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

front connection downside mounting - for NW 08..16 cradle - 3 poles

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Front connection
    accessory / separate part category
    Connection accessory
    range compatibility
    Masterpact - Masterpact NW
    Masterpact - Masterpact NW
    Masterpact - Masterpact NW
    Masterpact - Masterpact NW
    Masterpact - Masterpact NW
    Masterpact - Masterpact NW
    Masterpact - Masterpact NW
    Masterpact - Masterpact NW
    Masterpact - Masterpact NW
    poles description
    3P
    [In] rated current
    800 A H1 drawout
    800 A H2 drawout
    800 A H3 drawout
    800 A L1 drawout
    1000 A H1 drawout
    1000 A H2 drawout
    1000 A H3 drawout
    1000 A L1 drawout
    1250 A H1 drawout
    1250 A H2 drawout
    1250 A H3 drawout
    1600 A H1 drawout
    1600 A H2 drawout
    1600 A H3 drawout
    800 A HA drawout
    1000 A HA drawout
    1250 A HA drawout
    1600 A HA drawout
    1600 A N1 drawout
    1600 A L1 drawout
    800 A N1 drawout
    800 A H2A drawout
    1000 A N1 drawout
    1250 A N1 drawout
    1250 A L1 drawout
    800 A H1b drawout
    800 A N2 drawout
    800 A HF drawout
    800 A HA10 drawout
    1000 A H1b drawout
    1000 A N2 drawout
    1000 A HF drawout
    1000 A HA10 drawout
    1250 A H1b drawout
    1250 A N2 drawout
    1250 A HF drawout
    1250 A HA10 drawout
    1600 A H1b drawout
    1600 A N2 drawout
    1600 A HF drawout
    1600 A HA10 drawout
    250 A H1 drawout
    Complementary
    location of connection
    Front
    localisation on device
    Downside
    connection pitch
    115 mm
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    User guide
    Date
    Size
    Add to My Documents
    Circuit breakers and switch-disconnnectors Masterpact NW08-63 (Version 07)
    CAD
    Date
    Size
    Add to My Documents
    front connection Masterpact NW08 to NW32 3P withdrawable (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Fixed and drawout circuit breaker - Masterpact NW (Version 12)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLI-Masterpact NW 25 H1 three pole draw out circuit breaker with Micrologic 5.0A control unit (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-Masterpact NW 25 H1 three pole draw out circuit breaker with Micrologic 5.0A control unit (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.