India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

chassis for drawout NW1250 - H2 - anticorrosion - 4 poles - 1600 A

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Chassis
    accessory / separate part category
    Mounting accessory
    range compatibility
    Masterpact - Masterpact NW
    circuit breaker name
    Masterpact NW12H2
    Masterpact NW08H2
    Masterpact NW10H2
    poles description
    4P
    performance level
    H2
    Complementary
    mounting mode
    Fixed
    [In] rated current
    1000 A ( 50 °C )
    1250 A ( 50 °C )
    800 A ( 50 °C )
    Environment
    anticorrosion treatment
    With
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.