India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Easergy BVE Red/Green LED standard outdoor Light indicator

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    Easergy T300
    Easergy Flair
    product or component type
    Indicator lamp
    device short name
    BVE
    fixing mode
    By 2 screws, with diameter 4 mm
    [Us] rated supply voltage
    3.6 V, <40 mA
    mounting mode
    Wall mount
    Complementary
    connections - terminals
    3 screw terminals, cable cross section: 1.5 mm²
    local signalling
    LED
    luminous flux
    6 lm
    width
    70 mm
    height
    121 mm
    depth
    150 mm
    product weight
    0.147 kg
    Environment
    IP degree of protection
    IP54
    IK degree of protection
    IK09
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
  • Documents & Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Easergy T300 Catalog (Version 4.0)
    Date 3/7/19
    Size 5.6 MB
    User guide
    Date
    Size
    Add to My Documents
    HU250 Installation guide - Easergy T300 (Version 07)
    Easergy T300-IV1 installation guide (Version 03)
    Easergy T300 User manual (Version 04)
    Date 17/6/19
    Size 4.3 MB
    Easergy T300-OVR installation guide (Version 04)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 17/7/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 17/7/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.