India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

9001KS88FRH2 Product picture Schneider Electric

View all Harmony 9001 K

Harmony 9001 K - 9001KS88FRH2

Legacy Products

9001KS88FRH2 Product picture Schneider Electric
View all Harmony 9001 K
Harmony 9001 K - 9001KS88FRH2
Legacy Products

selector switch operator - Ø30 - Type K with options

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony 9001K
    product or component type
    Selector switch
    device short name
    9001KS
    type of operator
    Stay put
    operator profile
    Red long handle
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    30 mm
    product weight
    0.245 kg
    shape of signaling unit head
    Round
    operator position information
    4 positions
    contacts type and composition
    2 C/O
    connections - terminals
    Screw-clamp terminals 1 x 0.22...2 x 1.5 mm² IEC 60947-1
    mechanical durability
    500000 cycles
    product compatibility
    9001KA1, mounting on side 1 and 2
    device presentation
    Complete product
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...70 °C
    overvoltage category
    Class II conforming to IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    NEMA 6
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    JIS C 4520
    JIS C 852
    UL 508
    CSA C22.2 No 14
    product certifications
    NEMA
    UL 508
    vibration resistance
    7 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
  • Documents & Downloads

    Language
    • English
    Declaration of conformity
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.