India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

empty control station - 9001K - stainless steel - 2 cut-outs Ø 30

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony 9001K
    Harmony 9001SK
    product or component type
    Empty enclosure
    device short name
    9001K
    number of cut-out
    2 cut-outs
    cable entry
    1 entry tapped for 3/4'' knockout
    Complementary
    product destination
    For Ø 30 mm control and signalling units
    material
    Stainless steel
    product weight
    1.37 kg
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...70 °C
    overvoltage category
    II conforming to IEC 61140
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 3
    NEMA 4
    NEMA 4X
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    CB Scheme for Harmony 9001K SK (Version 1.0)
    Date 29/10/18
    Size 3.3 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions

    Below drawing shows a 3-hole enclosure. Refer to the product characteristics to get the number of holes


    (1)
    Knockout conduit thread: 3/4”.

    a

    G

    mm

    in.

    mm

    in.

    197

    7.75

    181

    7.12