India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Add to My Products Remove from My Products

  • Main
    range of product
    Harmony 9001K
    Harmony 9001SK
    product or component type
    Lens
    accessory / separate part type
    Lens
    accessory / separate part category
    Spare parts
    accessory / separate part destination
    Pilot light
    Complementary
    shape
    Standard
    mounting diameter
    30 mm
    cap/operator or lens colour
    Blue
    product weight
    0.005 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    CB Scheme for Harmony 9001K SK (Version 1.0)
    Date 29/10/18
    Size 3.3 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    9001K/9001SK Lenses for pilot lights, Product Environmental Profile (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.