India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

9001R21 Product picture Schneider Electric

View all Harmony 9001 SK

Harmony 9001 SK - 9001R21

Accessories

9001R21 Product picture Schneider Electric
View all Harmony 9001 SK
Harmony 9001 SK - 9001R21
Accessories

30MM MUSHROOM FOR ILLUM PB RED 57MM

Show more characteristics >
Add to My Products Add to My Products

  • Main
    range of product
    Harmony 9001K
    Harmony 9001SK
    product or component type
    Mushroom button
    accessory / separate part type
    Mushroom knob
    accessory / separate part category
    Spare parts
    accessory / separate part destination
    Illuminated push-button
    Complementary
    diameter
    57 mm
    mounting diameter
    30 mm
    cap/operator or lens colour
    Red
    product weight
    0.005 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    CB Scheme for Harmony 9001K SK (Version 1.0)
    Date 29/10/18
    Size 3.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/3/19
    Size 0
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/3/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.