India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

illuminated selector switch Ø30- amber- 2 positions- spring return right to left

Show more characteristics >
Commercial status
Discontinued on 14 November 2014
End-of-service 14 November 2014
9001SK34J35LYFA  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony 9001SK
    product or component type
    Illuminated selector switch
    device short name
    9001SK
    type of operator
    Right to left spring return
    operator profile
    Amber long handle
    Complementary
    bezel material
    Plastic
    mounting diameter
    30 mm
    product weight
    0.19 kg
    shape of signaling unit head
    Octagonal
    operator position information
    2 positions
    contacts type and composition
    Without contact block
    mechanical durability
    500000 cycles
    light block supply
    Direct
    light source
    LED
    bulb base
    BA 9s
    light block colour
    Amber
    product compatibility
    9001KA2, mounted side 1 or 2
    [Us] rated supply voltage
    24...28 V AC/DC
    mounting location
    Side 1 or 2
    device presentation
    Basic element
    compatibility code
    9001SK
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    NEMA 4X
    standards
    EN/IEC 60947-5-4
    EN/IEC 60947-5-1
    JIS C 852
    EN/IEC 60947-1
    CSA C22.2 No 14
    UL 508
    JIS C 4520
    product certifications
    UL 508
    NEMA
    vibration resistance
    7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog of Harmony 9001K and SK pushbuttons, switches and pilot lights Ø 30 (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB Scheme for Harmony 9001K SK (Version 1.0)
    Date 29/10/18
    Size 3.3 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    9001SKS... Non Illuminated Selector Switch & 9001SK... Illuminated Selector Switch, Product Environmental Profile (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.