India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

9001SKR8P38RH25 Product picture Schneider Electric

View all Harmony 9001 SK

Harmony 9001 SK - 9001SKR8P38RH25

Body

9001SKR8P38RH25 Product picture Schneider Electric
View all Harmony 9001 SK
Harmony 9001 SK - 9001SKR8P38RH25
Body

illuminated pushbutton Ø 30 - red - mushroom head Ø 41 mm - 3 positions - 120V

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony 9001SK
    product or component type
    Illuminated mushroom head push-button
    device short name
    9001SK
    type of operator
    Pull : spring return, center : stay put, push : spring return
    operator profile
    Red mushroom Ø 41 mm unmarked
    light block supply
    Direct
    Complementary
    bezel material
    Plastic
    mounting diameter
    30 mm
    product weight
    0.226 kg
    operating position
    Any position
    shape of signaling unit head
    Round
    operator position information
    3 positions
    contacts type and composition
    2 NC
    contacts type and composition
    1 NC (late-break)
    1 NC (slow-break)
    positive opening
    With conforming to IEC 60947-5-2
    mechanical durability
    5000000 cycles
    connections - terminals
    Screw clamp terminals (1 x 0.22...2 x 1.5 mm²) conforming to IEC 60947-1
    tightening torque
    0.8 N.m conforming to IEC 60947-1
    shape of screw head
    Cross slotted head
    contacts material
    Silver alloy contacts
    short-circuit protection
    10 A cartridge fuse conforming to IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A
    [Ui] rated insulation voltage
    250 V (degree of pollution: 3) conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV conforming to IEC 60947-1
    [Ie] rated operational current
    0.55 A at 125 V (DC-13) A600-Q600
    [Icm] rated short-circuit making capacity
    <= 0.1 kA at 600 V (DC-13)
    <= 0.27 kA at 250 V (DC-13)
    <= 0.55 kA at 125 V (DC-13)
    <= 12 kA at 600 V (AC-15) 7200 VA
    <= 15 kA at 480 V (AC-15) 7200 VA
    <= 30 kA at 240 V (AC-15) 7200 VA
    <= 60 kA at 120 V (AC-15) 7200 VA
    rated breaking capacity
    <= 0.1 kA at 600 V (DC-13)
    <= 0.27 kA at 250 V (DC-13)
    <= 0.55 kA at 125 V (DC-13)
    <= 1.2 kA at 600 V (AC-15) 720 VA
    <= 1.5 kA at 480 V (AC-15) 720 VA
    <= 3 kA at 240 V (AC-15) 720 VA
    <= 6 kA at 120 V (AC-15) 720 VA
    light source
    Incandescent
    bulb base
    BA 9s
    [Us] rated supply voltage
    120 V AC/DC
    operator additional information
    Screw-on plastic mushroom
    device presentation
    Complete product
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...70 °C
    electrical shock protection class
    Class II conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    IP66 conforming to NF C 20-010
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    NEMA 4X
    standards
    EN/IEC 60947-5-1
    IEC 60947-1
    IEC 60947-5-4
    JIS C 4520
    JIS C 852
    UL 508
    CSA C22.2 No 14
    vibration resistance
    7 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 29/10/18
    Size 3.3 MB
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    e
    panel thickness: 1 to 6 mm / 0.04 to 0.24 in.


  • Mounting and Clearance

    Contact Block Mounting Position

    Top and Rear views


    (1)
    It is possible to mount up to 3 levels of contacts blocks (maximum of 6 contacts blocks)
    (2)
    Operator
    (3)
    Locating notch
    (4)
    Side 1
    (5)
    Side 2