India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

illuminated pushbutton Ø30 - mushroom head Ø41mm - red - 2 positions- 48V AC/DC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony 9001SK
    product or component type
    Complete illuminated mushroom head push-button
    device short name
    9001SK
    type of operator
    Stay put
    operator profile
    Red mushroom Ø 41 mm unmarked
    light block supply
    Direct
    Complementary
    bezel material
    Plastic
    mounting diameter
    30 mm
    product weight
    0.226 kg
    operating position
    Any position
    shape of signaling unit head
    Round
    operator position information
    2 positions
    contacts type and composition
    Without contact block
    mechanical durability
    5000000 cycles
    light source
    Incandescent
    light source
    Incandescent
    bulb base
    BA 9s
    [Us] rated supply voltage
    48 V AC/DC
    [Us] rated supply voltage
    48 V AC/DC
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...70 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    NEMA 4X
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    JIS C 4520
    JIS C 852
    UL 508
    CSA C22.2 No 14
    product certifications
    NEMA
    UL 508
    vibration resistance
    7 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    CB Scheme for Harmony 9001K SK (Version 1.0)
    Date 29/10/18
    Size 3.3 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    e
    panel thickness: 1 to 6 mm / 0.04 to 0.24 in.


  • Mounting and Clearance

    Contact Block Mounting Position

    Top and Rear views


    (1)
    It is possible to mount up to 3 levels of contacts blocks (maximum of 6 contacts blocks)
    (2)
    Operator
    (3)
    Locating notch
    (4)
    Side 1
    (5)
    Side 2