India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Miniature circuit breaker - Acti 9 xC60 MCBs
A9N1P06B Product picture Schneider Electric

A9N1P06B

A9N1P06B Product picture Schneider Electric
A9N1P06B

miniature circuit breaker - xC60 - 1 pole - 6 A - B curve

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device application
    Distribution
    range of product
    Acti 9
    range
    Acti 9
    product name
    XC60
    product or component type
    Miniature circuit-breaker
    device short name
    XC60
    poles description
    1P
    number of protected poles
    1
    [In] rated current
    6 A
    network type
    AC
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    B
    utilisation category
    Category A conforming to EN/IEC 60947-2
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    220...240 V AC 50/60 Hz
    12...48 V DC
    60 V DC
    magnetic tripping limit
    4 x In +/- 20 %
    breaking capacity
    10000 A Icn at 240 V AC 50/60 Hz conforming to EN/IEC 60898-1
    15 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
    15 kA Icu at 12...48 V DC conforming to EN/IEC 60947-2
    6 kA Icu at 60 V DC conforming to EN/IEC 60947-2
    [Ics] rated service breaking capacity
    15 kA conforming to EN/IEC 60947-2 - 12...48 V DC
    6 kA conforming to EN/IEC 60947-2 - 60 V DC
    7.5 kA conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz
    limitation class
    3 conforming to EN/IEC 60898-1
    3 conforming to EN/IEC 60947-2
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz conforming to EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    35 mm DIN rail
    comb busbar and distribution block compatibility
    Top: YES
    9 mm pitches
    2
    height
    85 mm
    width
    18 mm
    depth
    77.5 mm
    net weight
    0.115 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    20000 cycles
    connections - terminals
    Tunnel type terminals (bottom) 16 mm² flexible
    Tunnel type terminals (bottom) 25 mm² rigid
    Biconnect (top)
    wire stripping length
    13 mm for top or bottom connection
    tightening torque
    2 N.m
    earth-leakage protection
    Separate block
    product compatibility
    C60 auxiliary
    C60 accessories
    Environment
    standards
    EN/IEC 60898-1
    EN/IEC 60947-2
    IP degree of protection
    IP20 conforming to IEC 60529
    pollution degree
    3
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -30…70 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Circularity Profile
    No need of specific recycling operations
  • Documents & Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for A9N1P06B: miniature circuit breaker - xC60 - 1 pole - 6 A - B curve (Version 2.0)
    Acti9 xC60H 1P 0.5A…63A Miniature Circuit breaker
    Acti9 xC60H 1P 0.5A…63A Miniature Circuit breaker
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 21/9/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 21/9/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 21/9/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /