India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

BI800F Product picture Schneider Electric
Discontinued

BI800F Product picture Schneider Electric
Discontinued

APC Power Inverter 800VA with Flat Plate Battery

Show more characteristics >
BI800F_APC  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Power Inverter 800VA with Flat Plate Battery
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Bangladesh , Bhutan , India , Nepal , Sri Lanka
    Output
    Output Power Capacity
    500 Watts / 800 VA
    Max Configurable Power (Watts)
    500 Watts / 800 VA
    Nominal Output Voltage
    230V
    Standby
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (H N + G) (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50 Hz +/- 3 Hz
    Input Connections
    Hard Wire 3-wire
    Batteries & Runtime
    Battery Type
    Flat Plate
    Included Battery Modules
    2
    Typical recharge time
    8 hour(s)
    RBC Quantity
    2
    Communications & Management
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    140 Joules
    Physical
    Maximum Height
    559.0 mm
    Maximum Width
    464.0 mm
    Maximum Depth
    498.0 mm
    Net Weight
    89.45 kg
    Shipping Weight
    100.0 kg
    Color
    Charcoal
    Environmental
    Operating Environment
    0 - 45 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-3000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    375.000 BTU/hr
    Conformance
    Standard warranty
    2 years repair or replace
  • Documents & Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Back-UPS BI Power Inverter for India 230 V (Manual) (Version 0)
    Back-UPS BI Home Inverter for India 230 V (Manual) (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.