India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
E3031HIA_FWWW Product picture Schneider Electric

View all NEO

E3031HIA_FWWW

E3031HIA_FWWW Product picture Schneider Electric
View all NEO
E3031HIA_FWWW

16AX Intermediate Horizontal Switch w/ Green Fluorescent Indicator, White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Neo
    wiring device mounting
    Flush
    Surface
    switch function
    Intermediate
    switch application
    Switch
    load type
    Resistive
    Fluorescent lamp
    Inductive
    bulb type
    Fluorescent (white)
    colour tint
    White
    Complementary
    rated current
    16 AX at 250 V AC 50 Hz
    20 A at 250 V AC 50 Hz
    number of gangs
    1 gang horizontal
    material
    Brass: metal parts
    Polycarbonate: plastic part
    clamping connection capacity
    3 x 2.5 mm²for solid cable(s)
    3 x 2.5 mm²for stranded cable(s)
    4 x 1.5 mm²for solid cable(s)
    4 x 1.5 mm²for stranded cable(s)
    connections - terminals
    Pillar terminals
    width
    87 mm
    height
    87 mm
    embedding depth
    23.5 mm
    depth
    36 mm
    Environment
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
    standards
    SS 227
    IEC 60669-1
    MS 616
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.