India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all FBX
FBX3DC0312A21WOC1O Product picture Schneider Electric

FBX3DC0312A21WOC1O

FBX3DC0312A21WOC1O Product picture Schneider Electric
FBX3DC0312A21WOC1O

FBX complete outdoor and double extensible switchboard CCT2 for 990KVA

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    FBX
    product or component type
    Gas insulated switchboard
    number of functions
    3
    device composition
    2 switch disconnector 630 A
    1 circuit-breaker 630 A
    network type
    AC
    Rated frequency (fr)
    50 Hz
    Rated voltage (Ur)
    12 kV
    Rated normal current (Ir)
    630 A
    bus rated current
    630 A
    rated short-time withstand current (Ik)
    21 kA 3 s
    internal arc
    21 kA at 1 s class AFL
    Complementary
    extensibility
    DE (double extensible)
    bushing type
    Type C conforming to IEC
    pressure detection in cubicle
    Standard manometer without contact
    operating handle
    Standard
    user manual
    English
    interlocking type
    ESW + LBSW
    cable entry
    three core
    cable box type
    Standard without window
    control type
    Manual switch disconnector
    Manual: O - 3 min - CO circuit-breaker
    auxiliary contact composition
    2 NO + 2 NC switch disconnector
    1 NO + 1 NC earthing switch
    2 NO + 2 NC circuit-breaker
    current transformer ratio
    30-60/1 A
    local signalling
    1 fault indication
    height
    2100 mm
    width
    1130 mm
    depth
    930 mm
    net weight
    525 kg
    Environment
    IP degree of protection
    Tank with HV parts: IP67
    Low voltage control compartment: IP3x
    Front face + mechanism: IP3x
    Cable compartment: IP2xC
    IK degree of protection
    IK07
    ambient air temperature for operation
    -5…40 °C
    operating altitude
    <= 1000 m
    standards
    IEC 62271-1
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    FBX Gas insulated switchgear up to 24 kV (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    FBX - Installation - Commissioning (pdf) (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    FBX3DC0312A21WOC1O_CAD (Version 1.0)
    Date 11/12/17
    Size 2.3 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Declaration of Conformity to type tests for all the FBX Range (Version 1.0)
    Technical leaflet
    Date
    Size
    Add to My Documents
    FBX Commercial Leaflet - India (Version 1.1)
    Date 19/12/18
    Size 425.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /