India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

High Efficiency Chilled Water Units, Downflow, Backward Curved Fans and Electronic Commutated Motor

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    High Efficiency Chilled Water Units, Downflow, Backward Curved Fans and Electronic Commutated Motor
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Haiti , Honduras , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Qatar , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
  • Documents & Downloads

    Language
    • English
    • Latvian
    • Slovenian
    • Danish
    • Lithuanian
    • Greek
    • Croatian
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • Estonian
    Catalogue
    Date
    Size
    Add to My Documents
    Room Cooling Product Brochure - NAM (Version 1)
    Uniflair CW with Underfloor backward-curved EC fans - 30-250 kW Technical Brochure (Version 1)
    User guide
    Date
    Size
    Add to My Documents
    Uniflair LE CW HDCV w/ Underfloor Fans User Manual (Version 1)
    Uniflair LE HDCV 50 Hz Cooling Units Register Map (Version 0)
    Uniflair CW with Underfloor Fans Operation and Maintenance (Version 1)
    Uniflair Chilled Water With Underfloor Fans Installation Manual (Version 3)
    Uniflair LE Modbus Register Map (DX and HDCV units only) (Version 2)
    Uniflair LE CW HDCV 60 Hz Technical Specifications (Version 3)
    Brochure
    Date
    Size
    Add to My Documents
    Uniflair LE HDCV Technical Sheet - 60Hz (Version 0)
    Uniflair LE Chilled Water Technical Sheet - NAM (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    Uniflair LE Family C-ETL Listing (Version 0)
    Uniflair LE Family ETL Listing (Version 0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Uniflair LE CW Underfloor Unpacking Sheet (Version 1)
    Specification for tender
    Date
    Size
    Add to My Documents
    Uniflair LE Chilled Water w/ Underfloor Fans (60Hz) Guide Spec (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.