India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
HMIPRH7A2701 Product picture Schneider Electric

View all Magelis

HMIPRH7A2701

HMIPRH7A2701 Product picture Schneider Electric
View all Magelis
HMIPRH7A2701

Panel PC Performance-Stainless steel -Hard Disk-15"-AC 2 slots with fan ATEX

Show more characteristics >
Commercial status
Discontinued on 30 June 2016
End-of-service soon on 31 December 2020
HMIPRH7A2701  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Magelis iPC
    product or component type
    PC panel
    processor name
    Core 2 Duo P8400 2.26 GHz L2 cache 3 MB
    chipset type
    Intel 945GME at 1066 MHz
    display size
    15 inch
    display colour
    16 million colours
    drive type
    DVD-RW
    video controller type
    Intel Graphics Media Accelerator (GMA) 950, 224 MB
    operating system
    Windows 7 64 bits Ultimatemulti-language
    software package
    Vijeo Designer run time demo
    bezel material
    Stainless steel 304
    Complementary
    terminal type
    Touchscreen display
    data storage equipment
    500 GB enterprise hard disk
    display resolution
    1024 x 768 pixels XGA
    memory type
    512 kB SRAM
    4 GB RAM DDR3
    type of cooling
    Fan
    integrated connection type
    DVI-I video port - DVI-I
    COM1 serial link - male SUB-D 9 - RS232C (rate: 115 kbauds)
    COM2 serial link - male SUB-D 9 - RS232C (rate: 115 kbauds)
    2 Ethernet TCP/IP - 1 RJ45
    4 USB 2.0 type A (rate: 480 Mbit/s)
    number of slots
    1 PCI
    1 PCI express 1x
    [Us] rated supply voltage
    100...240 V AC power supply
    supply voltage limits
    85…265 V
    network frequency
    50...60 Hz
    47...63 Hz
    [In] rated current
    1.6 A
    inrush current
    40 A
    power consumption in W
    130 W
    surface finish
    Scotch-Brite® finished
    display material
    Polyethylene sheet
    fixing mode
    Enclosure door: by fixing kit (fasteners included)
    Panel: by fixing kit (fasteners included)
    control type
    ON/OFF push-button (equipment ON and OFF)
    Push-button (reset)
    local signalling
    Power: multi-colour LED
    Accessing hard disk (DISK): LED
    width
    402 mm
    height
    301 mm
    depth
    153 mm
    product weight
    12.2 kg
    main type
    Performance
    Environment
    IP degree of protection
    IP65 conforming to EN/IEC 61131-2
    NEMA degree of protection
    NEMA 4X
    product certifications
    CULus 508
    CULus CSA 22-2 No 142
    CULus HazLoc Class I Division 2 UL 1604
    CULus HazLoc Class I Division 2 ANSI/ISA 12-12-01
    CULus HazLoc Class I Division 2 CSA 22-2 No 213
    GOST
    CE
    C-Tick
    REACH
    RoHS
    ATEX II 3 zone 22 dust
    standards
    EN 1672-2 for food processing machinery
    FDA 21 CFR 177.2006 for flat seals
    pollution degree
    2 conforming to EN/IEC 61131-2
    electromagnetic compatibility
    Immunity to high frequency interference conforming to EN/IEC 61131-2
    Immunity to high frequency interference conforming to EN/IEC 61000-4-x
    Immunity to electromagnetic emissions conforming to EN 55022 class A
    Immunity to electromagnetic emissions conforming to EN 55011 class A
    ambient air temperature for operation
    0…50 °C vertical installation conforming to UL 508
    0…45 °C vertical installation when using Gigabit Ethernet with HDD storage device conforming to UL 508
    0…50 °C vertical installation conforming to EN/IEC 61131-2
    0…45 °C vertical installation when using RAID option conforming to EN/IEC 61131-2
    0…45 °C vertical installation when using RAID option conforming to UL 508
    5…45 °C vertical installation when using DVD writer conforming to EN/IEC 61131-2
    5…45 °C vertical installation when using DVD writer conforming to UL 508
    0…45 °C vertical installation when using Gigabit Ethernet with HDD storage device conforming to EN/IEC 61131-2
    ambient air temperature for storage
    -20…60 °C conforming to IEC 60068-2-2 test Bb
    -20…60 °C conforming to IEC 60068-2-14 test Na
    relative humidity
    10…85 % conforming to EN/IEC 60068-2-78
    10…85 % conforming to EN/IEC 60068-2-30 Db
    operating altitude
    2000 m conforming to EN/IEC 61131-2
    vibration resistance
    1 mm (f = 3…13.2 Hz)continuous conforming to EN/IEC 60068-2-6 Fc
    0.7 gn (f = 13.2…100 Hz)continuous conforming to EN/IEC 60068-2-6 Fc
    0.125 gn (f = 5…100 Hz)continuous conforming to EN/IEC 60068-2-6 Fc
    0.250 gn (f = 5…100 Hz)intermittently conforming to EN/IEC 60068-2-6 Fc
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27, Ea tests
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Magelis™ Industrial PC, Edge Box and Display catalog (Version 9.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    How to Install Magelis Operator Terminals for Merchant Navies Applications, Instruction Sheet (Version 06)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    K :
    28 mm / 1.10 in.


  • Mounting and Clearance

    Spacing Requirements

    Top, Bottom and Rear Sides

    Left and Right Sides


    1
    Air out
    2
    Air in


    x1
    > 100 mm (3.93 in.)
    x2
    > 50 mm (1.96 in.)
    x3
    > 10 mm (0.39 in.)


    Mounting Orientation



    Panel Cut Dimensions


    1
    Installation panel

    A

    B

    C

    383.5 + 1/– 0 mm (15.10 + 0.04/– 0 in.)

    282.5 + 1/– 0 mm (11.12 + 0.04/– 0 in.)

    1.6...10 mm (0.06...0.39 in.)