India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

HMIPUH9D0P01 Product picture Schneider Electric

View all Magelis

Magelis - HMIPUH9D0P01

Legacy Products

HMIPUH9D0P01 Product picture Schneider Electric
View all Magelis
Magelis - HMIPUH9D0P01
Legacy Products

Panel PC Universal - Hard Disk - 19'' - DC - 0 slot - fanless

Show more characteristics >
Commercial status
Discontinued 30 June 2016
End-of-service 31 December 2020
HMIPUH9D0P01  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Add to My Products

  • Main
    range of product
    Magelis iPC
    product or component type
    PC panel
    processor name
    Atom N270 1.66 GHz L2 cache 512 kB
    chipset type
    Intel 945GME at 533 MHz
    display size
    19 inch
    display colour
    16 million colours
    luminance
    300 cd/m²
    video controller type
    Intel Graphics Media Accelerator (GMA) 950, 224 MB
    operating system
    MS Windows XP Professional Edition SP3 multi-language
    software package
    Vijeo Designer run time demo
    bezel material
    Aluminium alloy
    Complementary
    terminal type
    Touchscreen display
    data storage equipment
    500 GB enterprise hard disk
    display type
    Active matrix colour TFT LCD with LED backlight
    display resolution
    1280 x 1024 pixels SXGA
    view angle horizontal x vertical
    160 x 100°
    touch panel
    Analogue resistive
    memory type
    512 kB SRAM
    2 GB RAM DDR3
    type of cooling
    Fanless
    integrated connection type
    DVI-I video port DVI-I
    Ethernet TCP/IP with 2 RJ45
    COM1 serial link male SUB-D 9 RS232C, transmission rate: 115 kbit/s
    COM2 serial link male SUB-D 9 RS232C, transmission rate: 115 kbit/s
    USB 2.0 type A with 5, transmission rate: 480 Mbit/s
    port Ethernet
    10BASE-T/100BASE-T/1000BASE-T
    [Us] rated supply voltage
    24 V DC power supply
    supply voltage limits
    18...30 V
    [In] rated current
    6.7 A
    inrush current
    7 A
    power consumption in W
    130 W
    material
    Treated steel
    display material
    Polyethylene sheet
    fixing mode
    By fixing kit with enclosure door (fasteners included)
    By fixing kit with panel (fasteners included)
    type of installation
    Indoor
    control type
    ON/OFF push-button (equipment ON and OFF)
    Push-button (reset)
    local signalling
    Multi-colour LED for power
    Yellow LED for accessing hard disk (DISK)
    width
    480 mm
    height
    380 mm
    depth
    114 mm
    cut-out dimensions
    459.5 (+/- 0.5) x 359.5 (+/- 0.5) x 1.6...10 mm
    product weight
    13.69 kg
    main type
    Universal
    Environment
    IP degree of protection
    IP65 front panel conforming to EN/IEC 60529
    NEMA degree of protection
    NEMA 4X front panel
    product certifications
    CE
    C-Tick
    GOST
    CULus 508
    CULus CSA 22-2 No 142
    CULus HazLoc Class I Division 2 UL 1604
    CULus HazLoc Class I Division 2 ANSI/ISA 12-12-01
    CULus HazLoc Class I Division 2 CSA 22-2 No 213
    REACH
    RoHS
    pollution degree
    2 EN/IEC 61131-2
    electromagnetic compatibility
    Immunity to electromagnetic emissions class A EN 55022
    Immunity to electromagnetic emissions class A EN 55011
    Immunity to high frequency interference EN/IEC 61131-2
    Immunity to high frequency interference EN/IEC 61000-4-x
    ambient air temperature for operation
    0...50 °C vertical installation conforming to EN/IEC 61131-2
    0...50 °C vertical installation conforming to UL 508
    0...45 °C vertical installation when using Gigabit Ethernet with HDD storage device conforming to UL 508
    0...45 °C vertical installation when using Gigabit Ethernet with HDD storage device conforming to EN/IEC 61131-2
    ambient air temperature for storage
    -20...60 °C conforming to IEC 60068-2-14 test Na
    -20...60 °C conforming to IEC 60068-2-2 test Bb
    relative humidity
    10...85 % conforming to EN/IEC 60068-2-30
    10...85 % conforming to EN/IEC 60068-2-78
    operating altitude
    2000 m conforming to EN/IEC 61131-2
    vibration resistance
    1 mm 3...13.2 Hz continuous conforming to EN/IEC 60068-2-6 Fc
    0.7 gn 13.2...100 Hz continuous conforming to EN/IEC 60068-2-6 Fc
    0.125 gn 5...100 Hz continuous conforming to EN/IEC 60068-2-6 Fc
    0.250 gn 5...100 Hz intermittently conforming to EN/IEC 60068-2-6 Fc
    shock resistance
    15 gn 11 ms conforming to IEC 60068-2-27, Ea tests
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Magelis™ Industrial PC, Edge Box and Display catalog (Version 9.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD files for HMIPUH9D0P01: Panel PC Universal Hard Disk 19 DC 0 slot (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    How to Install Magelis Operator Terminals for Merchant Navies Applications, Instruction Sheet (Version 06)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    K :
    12.8 mm / 0.50  in.


  • Mounting and Clearance

    Spacing Requirements

    Top, Bottom and Rear Sides

    Left and Right Sides


    1
    Air out
    2
    Air in


    x1
    > 100 mm (3.93 in.)
    x2
    > 50 mm (1.96 in.)
    x3
    > 10 mm (0.39 in.)


    Mounting Orientation



    Panel Cut Dimensions


    1
    Installation panel

    A

    B

    C

    459.5 ± 0.5 mm (18.09 ± 0.02 in.)

    359.5 ± 0.5 mm (14.15 ± 0.02 in.)

    1.6...10 mm (0.06...0.39 in.)