India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
HMIRSPHXA67P1 Product picture Schneider Electric

View all Magelis

HMIRSPHXA67P1

HMIRSPHXA67P1 Product picture Schneider Electric
View all Magelis
HMIRSPHXA67P1

Rack PC 4U Perf HMIRSP HDD, AC 6 slots, Windows 7 for EcoStruxure Hybrid

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Magelis iPC
    product or component type
    Industrial rack PC
    device short name
    Rack PC 4U Performance
    range compatibility
    IDisplay
    processor name
    Intel Xeon quad-core 1225 3.1 GHz L3 cache 8 MB
    Storage slots
    1 internal slot (SATA3)
    4 hot swap trays (SATA2)
    data storage equipment
    500 GB Internal enterprise hard disk - hot swap
    memory description
    Up to 32 GB RAM DDR3 internal in 4 slot(s)
    16 GB RAM DDR3 internal in 2 slot(s) (by default)
    Complementary
    number of slots
    3 PCI
    4 PCI express 16x
    drive type
    DVD-RW
    video controller type
    Intel HD Graphics 2500
    display resolution
    2048 x 1536 pixels
    watchdog timer
    1…255 ms
    type of cooling
    2 fans with speed control
    integrated connection type
    1 VGA
    1 DVI video port
    2 USB 3.0 port
    1 COM1 serial link - male SUB-D 9 - RS232
    1 audio micro input
    1 audio line output
    4 USB 2.0 port
    4 COM1 serial link (optional) - male SUB-D 9
    2 Ethernet - RJ45 (rate: 10/100/1000 Mbit/s)
    switch application
    Case open
    operating system
    Windows 7 64 bits Ultimate - multi-language
    software package
    Vijeo Designer run time demo run time demo license not included
    EcoStruxure Operator Terminal Expert run time demo license not included
    PES license not included
    motherboard type
    ATX
    [Us] rated supply voltage
    100...240 V AC power supply
    power consumption in W
    500 W
    mounting support
    19" rack
    depth
    601.4 mm
    height
    172.7 mm
    width
    482 mm
    product weight
    20.8 kg
    Environment
    product certifications
    CCC
    EAC
    CULus
    standards
    CSA 22-2 No 60950-1-07
    EN 55011: class A group 1
    EN 60950-1
    EN 61000-6-2
    EN 61000-6-4
    FCC Part 15
    UL 60950-1
    quality labels
    CE
    directives
    2006/95/EC - low voltage directive
    2004/108/EC - electromagnetic compatibility
    IP degree of protection
    IP40 conforming to IEC 60529
    ambient air temperature for storage
    -20…60 °C conforming to IEC 60068-2-2
    relative humidity
    10…85 % non-condensing conforming to IEC 60068-2-78
    ambient air temperature for operation
    0…40 °C conforming to IEC 60068-2-2
    vibration resistance
    0.002 g²/Hz (f = 5…500 Hz)operating conforming to IEC 60068-2-64
    2 gn (f = 5…500 Hz)not operating conforming to IEC 60068-2-6
    shock resistance
    10 gn for 11 ms conforming to IEC 60068-2-27
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Yes
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Magelis™ Industrial PC, Edge Box and Display catalog (Version 9.0)
    User guide
    Date
    Size
    Add to My Documents
    Magelis Rack iPC - Optimized, Universal and Performance, User Manual (Version 01)
    Certificate
    Date
    Size
    Add to My Documents
    HMI_cUL_NWGQ7.E308655_ALL_FEB2019 (Version 1.0)
    HMI_UL_NWGQ.E308655_ALL_FEB2019 (Version 1.0)
    Date 14/2/19
    Size 136.5 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    Magelis Rack PC, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Magelis Rack PC, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Top View


    Front View


    Side View



  • Mounting and Clearance

    Mounting
    Unit Designed for M4 Screws