India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

touch panel screen 3''5 Color without Schneider logo

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Magelis STO & STU
    product or component type
    Touch panel screen
    software designation
    Vijeo Designer
    operating system
    Magelis
    processor name
    CPU ARM9
    Complementary
    display size
    3.5 inch
    display type
    QVGA TFT colour touchscreen
    display colour
    65536 colours
    display resolution
    320 x 240 pixels QVGA
    touch panel
    Analogue
    backlight lifespan
    50000 hours
    brightness
    16 levels
    character font
    Korean
    Japanese (ANK, Kanji)
    ASCII
    Taiwanese (traditional Chinese)
    Chinese (simplified Chinese)
    [Us] rated supply voltage
    24 V DC
    supply
    External source
    supply voltage limits
    20.4…28.8 V
    inrush current
    30 A
    power consumption in W
    6.5 W
    number of pages
    Limited by internal memory capacity
    processor frequency
    333 MHz
    memory description
    Application memory 16 MB
    Back up of data 64 kB
    integrated connection type
    1 USB 2.0 type mini B
    1 USB 2.0 type A
    COM1 serial link - female RJ45 - RS232C/RS485 (rate: <= 115.2 kbits/s)
    power supply - removable screw terminal block
    realtime clock
    Access to the PLC real-time clock
    downloadable protocols
    Modbus TCP/IP
    Modbus
    Uni-TE
    Third party protocols
    fixing mode
    Ø 22 mm hole
    enclosure material
    PC/PBT
    marking
    Without Schneider logo
    CE
    height
    98.15 mm
    width
    118 mm
    depth
    55.3 mm
    Environment
    immunity to microbreaks
    10 ms
    standards
    UL 508
    UL 1604
    EN 61131-2
    FCC Class A
    IEC 61000-6-2
    product certifications
    C-Tick
    Marine
    UL class 1 Div2 T4A ou T5
    CULus
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -20…60 °C
    relative humidity
    0…85 % without condensation
    operating altitude
    <= 2000 m
    IP degree of protection
    IP20 conforming to IEC 60529 (rear panel)
    IP65 conforming to IEC 60529 (front panel)
    NEMA degree of protection
    NEMA 4X front panel (indoor use)
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    +/- 3.5 mm (f = 5…9 Hz) conforming to IEC 60068-2-6
    1 gn (f = 9…150 Hz) conforming to IEC 60068-2-6
    resistance to electromagnetic fields
    10 V/m conforming to IEC 61000-4-3
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Magelis STU and STO Small Panels Catalog (Version 4.0)
    User guide
    Date
    Size
    Add to My Documents
    Magelis HMISTU655 / 855, User Manual (Version 07)
    Certificate
    Date
    Size
    Add to My Documents
    HazLoc_UL_NRAG.E486185 _ALL_JUL2018 (Version 1.0)
    HazLoc_cUL_NRAG7.E486185 _ALL_JUL2018 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 20/8/19
    Size 195.3 KB
    Marine certificate
    Date
    Size
    Add to My Documents
    LR_C1210041E2_GTO_STO_SCU_STU_XBTGT (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 20/8/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /