India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

HMISTU855W Product picture Schneider Electric

View all Magelis STO, STU

Magelis STO, STU - HMISTU855W

Small Panels

HMISTU855W Product picture Schneider Electric
View all Magelis STO, STU
Magelis STO, STU - HMISTU855W
Small Panels

touch panel screen 5''7 Color without Schneider logo

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Magelis STO & STU
    product or component type
    Touch panel screen
    software designation
    Vijeo Designer
    operating system
    Magelis
    processor name
    CPU ARM9
    Complementary
    display size
    5.7 inch
    display type
    QVGA TFT colour touchscreen
    display colour
    65536 colours
    display resolution
    320 x 240 pixels QVGA
    touch panel
    Analogue
    backlight lifespan
    50000 hours
    brightness
    16 levels
    character font
    ASCII
    Chinese (simplified Chinese)
    Japanese (ANK, Kanji)
    Korean
    Taiwanese (traditional Chinese)
    [Us] rated supply voltage
    24 V DC
    supply
    External source
    supply voltage limits
    20.4...28.8 V
    inrush current
    <= 30 A
    power consumption in W
    6.8 W
    number of pages
    Limited by internal memory capacity
    processor frequency
    333 MHz
    memory description
    Application memory, 16 MB
    Back up of data, 64 kB
    integrated connection type
    1 USB 2.0 type mini B
    1 USB 2.0 type A
    Removable screw terminal block connector power supply
    Female RJ45 connector COM1 serial link with RS232C/RS485 interface at <= 115.2 kbits/s
    realtime clock
    Access to the PLC real-time clock
    downloadable protocols
    Modbus
    Modbus TCP/IP
    Third party protocols
    Uni-TE
    fixing mode
    Ø 22 mm hole
    enclosure material
    PC/PBT and PAA
    marking
    CE
    Without Schneider logo
    height
    129.15 mm
    width
    163 mm
    depth
    56.5 mm
    Environment
    immunity to microbreaks
    <= 7 ms
    standards
    EN 61131-2
    FCC Class A
    IEC 61000-6-2
    UL 1604
    UL 508
    product certifications
    C-Tick
    cULus
    UL class 1 Div2 T4A ou T5
    Marine
    ambient air temperature for operation
    0...50 °C
    ambient air temperature for storage
    -20...60 °C
    relative humidity
    0...85 % without condensation
    operating altitude
    <= 2000 m
    IP degree of protection
    IP20 (rear panel) conforming to IEC 60529
    IP65 (front panel) conforming to IEC 60529
    NEMA degree of protection
    NEMA 4X front panel (indoor use)
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    +/- 3.5 mm (f = 5...9 Hz) conforming to IEC 60068-2-6
    1 gn (f = 9...150 Hz) conforming to IEC 60068-2-6
    resistance to electromagnetic fields
    10 V/m conforming to IEC 61000-4-3
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Magelis STU and STO Small Panels Catalog (Version 3.0)
    User guide
    Date
    Size
    Add to My Documents
    Magelis HMISTU655 / 855, User Manual (Version 05)
    Certificate
    Date
    Size
    Add to My Documents
    HazLoc_UL_NRAG.E486185 _ALL_JUL2018 (Version 1.0)
    HazLoc_cUL_NRAG7.E486185 _ALL_JUL2018 (Version 1.0)
    Marine certificate
    Date
    Size
    Add to My Documents
    LR_C1210041E2_GTO_STO_SCU_STU_XBTGT (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 25/12/18
    Size 0
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 25/12/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.