India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

CANALIS LENGTH KBA40 BUS WHITE

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Canalis
    product or component type
    Busbar trunking
    product compatibility
    KBA
    Complementary
    device application
    Lighting
    Power socket distribution
    maximum radiated magnetic field
    2 pT
    [Ue] rated operational voltage
    230...400 V
    [Uimp] rated impulse withstand voltage
    4 kV
    [Ui] rated insulation voltage
    690 V
    [Ie] rated operational current
    40 A at 35 °C
    network frequency
    50/60 Hz
    [Icw] rated short-time withstand current
    0.94 kA
    [Ipk] rated peak withstand current
    9.6 kA
    thermal stress limit
    900 kA².s
    THDI
    0…15 % 40 A
    15…33 % 32 A
    33…100 % 28 A
    maximum voltage drop
    <0.3 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.28 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.25 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.22 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    mounting mode
    By clips
    busbar description
    Straight length
    busbar trunking polarity
    L + N + PE
    number of tap-off outlets
    3
    control type
    Communicating
    standards
    EN/IEC 61439-6
    EN/IEC 60439-2
    width
    2140 mm
    depth
    30 mm
    height
    46 mm
    length
    2 m
    colour
    White (RAL 9003)
    net weight
    1.7 kg
    quantity per set
    Set of 6
    Environment
    IP degree of protection
    IP55 conforming to EN/IEC 60529
    IK degree of protection
    IK06 conforming to EN/IEC 62262
    ambient air temperature for operation
    0…35 °C (100 % of In)
    35…40 °C (96 % of In)
    40…45 °C (93 % of In)
    45…50 °C (89 % of In)
    50…55 °C (85 % of In)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Download RoHS China Declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    • Danish
    • French
    • Finnish
    • Chinese
    • Hungarian
    • Korean
    • Russian
    • Lithuanian
    • Czech
    • Italian
    • Slovak
    • Spanish
    • Slovenian
    • Serbian
    • Dutch
    • Norwegian
    • Portuguese
    • Macedonian
    • Greek
    • Croatian
    • Polish
    • Romanian
    • German
    • Swedish
    • Bulgarian
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    CAD
    Date
    Size
    Add to My Documents
    CANALIS LENGTH KBA40 WHITE (Version 1.0)
    Date 24/9/18
    Size 357.2 KB
    Date 24/9/18
    Size 202.7 KB
    Certificate
    Date
    Size
    Add to My Documents
    Canalis KBA Certificate LCIE according to IEC 61439-6 (Version 1.1)
    Instruction sheet
    Date
    Size
    Add to My Documents
    KBA..ED... / KBA..DF... - TRANSPORT OR DISTRIBUTION LENGTHS (Version 03)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 24/8/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Canalis KBA 25A PEP (Version 2.0)
    Date 5/6/15
    Size 215.4 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 24/8/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 24/8/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /