India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

STRAIGHT DISTRIBUTION LENGTHS 40A 3M

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Canalis
    product or component type
    Busbar trunking
    product compatibility
    KBA
    Complementary
    device application
    Power socket distribution
    Lighting
    maximum radiated magnetic field
    2 pT
    [Ue] rated operational voltage
    230...400 V
    [Uimp] rated impulse withstand voltage
    4 kV
    [Ui] rated insulation voltage
    690 V
    [Ie] rated operational current
    40 A at 35 °C
    network frequency
    50/60 Hz
    [Icw] rated short-time withstand current
    0.94 kA
    [Ipk] rated peak withstand current
    9.6 kA
    thermal stress limit
    900 kA².s
    THDI
    0…15 % 40 A
    15…33 % 32 A
    33…100 % 28 A
    maximum voltage drop
    <0.3 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.28 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.25 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.22 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    mounting mode
    By clips
    busbar description
    Straight length
    busbar trunking polarity
    L + N + PE
    number of tap-off outlets
    3
    control type
    Communicating
    standards
    EN/IEC 61439-6
    EN/IEC 60439-2
    width
    3140 mm
    depth
    30 mm
    height
    46 mm
    length
    3 m
    colour
    White (RAL 9003)
    product weight
    2.7 kg
    quantity per set
    Set of 6
    Environment
    IP degree of protection
    IP55 conforming to EN/IEC 60529
    IK degree of protection
    IK06 conforming to EN/IEC 62262
    ambient air temperature for operation
    0…35 °C (100 % of In)
    35…40 °C (96 % of In)
    40…45 °C (93 % of In)
    45…50 °C (89 % of In)
    50…55 °C (85 % of In)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Date 4/10/18
    Size 60.9 MB
    CAD
    Date
    Size
    Add to My Documents
    STRAIGHT DISTRIBUTION LENGTHS 40A 3M (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Canalis KBA Certificate LCIE according to IEC 61439-6 (Version 1.1)
    Instruction sheet
    Date
    Size
    Add to My Documents
    KBA..ED... / KBA..DF... - TRANSPORT OR DISTRIBUTION LENGTHS (Version 03)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 13/6/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Canalis KBA 25A PEP (Version 2.0)
    Date 1/12/15
    Size 215.4 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 13/6/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.