India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

complete cam emergency stop switch KC1 - 10 A - 3 P - 1 NO

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony Series K
    product or component type
    Complete cam switch
    product mounting
    In plastic enclosure
    component name
    KC1
    [Ith] conventional free air thermal current
    10 A
    cam switch function
    Emergency stop switch
    enclosure material
    PVC
    cam switch head type
    With front plate 60 x 60 mm
    type of operator
    Red handle
    rotary handle padlocking
    With
    presentation of legend
    With yellow legend, O-I black marking
    poles description
    3P
    contacts type and composition
    1 NO break before make
    Complementary
    presentation of legend holder
    With metallic finish blank legend
    operational power in W
    2200 W at 400 V AC-23
    product weight
    0.4 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • Chinese
    Certificate
    Date
    Size
    Add to My Documents
    K1, K2 Cam switches (Version 1.0)
    Date 29/10/18
    Size 30.7 KB
    K1 K2 K10 K30 K50 K63 K115 K150 Cam switches (Version 1.0)
    K1, K2 Cam switches (Version 1.0)
    Date 29/10/18
    Size 1.4 MB
    K1, K2, K10, K30, K50, K63, K115, K150 Cam switches (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    K1 - K2 Enclosed cam switch, Instruction Sheet (Version 01)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    K1 K2 K10 Cam switches (Version 1.0)
    Date 15/3/19
    Size 408.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Cam Switch in Plastic Enclosure
    Dimensions and Mounting


    a
    74 mm/2.91 in.
    b
    135 mm/5.31 in.
    c
    72 mm/2.83 in.
    c1
    106 mm/4.17 in.
    G
    50 mm/1.97 in.
    H
    95 mm/3.74 in.

    1 entry for nº16 cable gland at the top and at the bottom.