Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

KC2K062G Product picture Schneider Electric

Range: Harmony K

Complete cam switches

KC2K062G

KC2K062G Product picture Schneider Electric
Range: Harmony K

Complete cam switches

KC2K062G

complete cam emergency stop switch KC2 - 10 A - 9 P + N

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony Series K
    product or component type
    Complete cam switch
    product mounting
    In plastic enclosure
    component name
    KC2
    [Ith] conventional free air thermal current
    16 A
    cam switch function
    Emergency stop switch
    enclosure material
    PVC
    cam switch head type
    With front plate 60 x 60 mm
    type of operator
    Red handle
    rotary handle padlocking
    With
    presentation of legend
    With yellow legend, O-I black marking
    poles description
    9P + N
    Complementary
    presentation of legend holder
    With metallic finish blank legend
    contact operation
    Make before break
    operational power in W
    5500 W at 400 V AC-23
    product weight
    0.719 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 18/9/17
    Size 30.7 KB
    Date 18/9/17
    Size 310 B
    Date 24/9/17
    Size 1.4 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 8/6/18
    Size 143 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 24/9/17
    Size 408.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Cam Switch in Plastic Enclosure
    Dimensions and Mounting


    a
    105 mm/4.13 in.
    b
    170 mm/6.69 in.
    c
    112 mm/4.41 in.
    c1
    146 mm/5.75 in.
    G
    53 mm/2.09 in.
    H
    122 mm/4.80 in.

    2 entries for nº16 cable gland and 1 entry for nº11 cable gland at the bottom.