India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Canalis - straight length - 100 A - 3 tap-off outlets - 3L+N+PE - 2m - white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Canalis
    product name
    KN
    product or component type
    Busbar trunking
    busbar description
    Distribution length
    device application
    Low power distribution
    [Ie] rated operational current
    100 A at 35 °C
    busbar trunking polarity
    3L + N + PE
    3L + PEN
    number of tap-off outlets
    3
    length
    3 m
    Complementary
    [Ue] rated operational voltage
    230...500 V
    network frequency
    50/60 Hz
    [Uimp] rated impulse withstand voltage
    6 kV
    [Ui] rated insulation voltage
    500 V
    [Icw] rated short-time withstand current
    2.8 kA
    [Ipk] rated peak withstand current
    14 kA
    electrical connection
    Lubricated sliding contact
    radiated magnetic field
    0.106 µT
    thermal stress limit
    8000 kA².s
    THDI
    0...15 % 100 A
    15...33 % 80 A
    33...100 % 63 A
    voltage drop
    0.088 V 1 50 Hz with 1A for 100 m long
    0.089 V 0.9 50 Hz with 1A for 100 m long
    0.084 V 0.8 50 Hz with 1A for 100 m long
    0.077 V 0.7 50 Hz with 1A for 100 m long
    mounting mode
    By screws
    neutral position
    Up
    number of circuits
    1
    control type
    Without
    standards
    IEC 60439-2
    IEC 61439-6
    width
    92 mm
    depth
    27.5 mm
    colour
    RAL 9001: white
    product weight
    7.3 kg
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    ambient air temperature for operation
    0...35 °C 100 % of In
    35...40 °C 97 % of In
    40...45 °C 94 % of In
    45...50 °C 91 % of In
    50...55 °C 87 % of In
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Date 4/10/18
    Size 60.9 MB
    CAD
    Date
    Size
    Add to My Documents
    CAD files for KNA100ED4303: STRAIGHT LENGTH100 A (Version 1.0)
    STRAIGHT LENGTH100 A (Version 1.0)
    Date 8/7/14
    Size 341.1 KB
    Date 8/7/14
    Size 61.8 KB
    Certificate
    Date
    Size
    Add to My Documents
    Canalis KN Certificate LCIE according to IEC 61439-6 (Version 1.1)
    Instruction sheet
    Date
    Size
    Add to My Documents
    KNA...ED. - STRAIGHT LENGTH (Version 01)
    Date 18/12/17
    Size 1.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.