India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - 110 V AC 60 Hz coil

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-3
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit: <= 1000 V AC 25...400 Hz
    Power circuit: <= 300 V DC
    [Ie] rated operational current
    200 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
    115 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
    motor power kW
    30 kW at 220...230 V AC 50/60 Hz
    55 kW at 380...400 V AC 50/60 Hz
    59 kW at 415...440 V AC 50/60 Hz
    75 kW at 500 V AC 50/60 Hz
    80 kW at 660...690 V AC 50/60 Hz
    65 kW at 1000 V AC 50/60 Hz
    motor power HP (UL / CSA)
    30 hp at 200/208 V AC 50/60 Hz for 3 phases motors
    40 hp at 230/240 V AC 50/60 Hz for 3 phases motors
    75 hp at 460/480 V AC 50/60 Hz for 3 phases motors
    100 hp at 575/600 V AC 50/60 Hz for 3 phases motors
    control circuit type
    AC at 60 Hz
    [Uc] control circuit voltage
    110 V AC 60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    200 A (at 60 °C) for power circuit
    Irms rated making capacity
    1260 A at 440 V for power circuit conforming to IEC 60947
    140 A AC for signalling circuit conforming to IEC 60947-5-1
    250 A DC for signalling circuit conforming to IEC 60947-5-1
    rated breaking capacity
    1100 A at 440 V for power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    250 A 40 °C - 10 min for power circuit
    550 A 40 °C - 1 min for power circuit
    950 A 40 °C - 10 s for power circuit
    1100 A 40 °C - 1 s for power circuit
    100 A - 1 s for signalling circuit
    120 A - 500 ms for signalling circuit
    140 A - 100 ms for signalling circuit
    associated fuse rating
    250 A gG at <= 690 V coordination type 1 for power circuit
    200 A gG at <= 690 V coordination type 2 for power circuit
    10 A gG for signalling circuit
    average impedance
    0.6 mOhm - Ith 200 A 50 Hz for power circuit
    [Ui] rated insulation voltage
    Power circuit: 600 V CSA certified
    Power circuit: 600 V UL certified
    Power circuit: 1000 V conforming to IEC 60947-4-1
    Signalling circuit: 690 V conforming to IEC 60947-1
    Signalling circuit: 600 V CSA certified
    Signalling circuit: 600 V UL certified
    electrical durability
    0.8 Mcycles 200 A AC-1 at Ue <= 440 V
    0.95 Mcycles 115 A AC-3 at Ue <= 440 V
    power dissipation per pole
    24 W AC-1
    7.9 W AC-3
    safety cover
    Without
    mounting support
    Plate
    Rail
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    CCC
    LROS (Lloyds register of shipping)
    GL
    CSA
    BV
    RINA
    GOST
    DNV
    UL
    connections - terminals
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…2.5 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…2.5 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²solid without cable end
    Power circuit: connector 1 cable(s) 10…120 mm²flexible without cable end
    Power circuit: connector 2 cable(s) 10…50 mm²flexible without cable end
    Power circuit: connector 1 cable(s) 10…120 mm²flexible with cable end
    Power circuit: connector 2 cable(s) 10…50 mm²flexible with cable end
    Power circuit: connector 1 cable(s) 10…120 mm²solid without cable end
    Power circuit: connector 2 cable(s) 10…50 mm²solid without cable end
    tightening torque
    Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
    Power circuit: 12 N.m - on connector hexagonal screw head 4 mm
    operating time
    6...20 ms opening
    20...50 ms closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    8 Mcycles
    maximum operating rate
    2400 cyc/h 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Operational: 0.85...1.1 Uc AC 60 Hz (at 55 °C)
    Drop-out: 0.3...0.6 Uc AC 60 Hz (at 55 °C)
    inrush power in VA
    300 VA 60 Hz cos phi 0.8 (at 20 °C)
    hold-in power consumption in VA
    22 VA 60 Hz cos phi 0.3 (at 20 °C)
    heat dissipation
    3…8 W at 60 Hz
    auxiliary contacts type
    type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm for signalling circuit
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C at Uc
    operating altitude
    3000 m without
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 4 Gn, 5...300 Hz
    Shocks contactor closed: 15 Gn for 11 ms
    Shocks contactor open: 6 Gn for 11 ms
    height
    158 mm
    width
    120 mm
    depth
    132 mm
    product weight
    2.5 kg
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.