India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

reversing contactor - 575 V AC 65 A - IEC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    TeSys D
    product or component type
    Reversing contactor
    device short name
    LC2D
    contactor application
    Motor control
    utilisation category
    AC-2
    AC-3
    AC-4
    control circuit type
    AC
    coil type
    Standard
    poles description
    3P
    pole contact composition
    3 NO
    [Ie] rated operational current
    Power circuit: 65 A AC AC-3 (at <60 °C)
    motor power kW
    30 kW at 380...400 V AC 50/60 Hz
    37 kW at 415 V AC 50/60 Hz
    37 kW at 440 V AC 50/60 Hz
    37 kW at 500 V AC 50/60 Hz
    37 kW at 660...690 V AC 50/60 Hz
    18.5 kW at 220...240 V AC 50/60 Hz
    [Uc] control circuit voltage
    120 V AC 50/60 Hz
    connections - terminals
    Control circuit: 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: 2 cable(s) 1…4 mm²solid without cable end
    Power circuit: 1 cable(s) 1…35 mm²flexible with cable end
    Power circuit: 1 cable(s) 1…35 mm²flexible without cable end
    Power circuit: 1 cable(s) 1…35 mm²solid without cable end
    Power circuit: 2 cable(s) 1…25 mm²flexible with cable end
    Power circuit: 2 cable(s) 1…25 mm²flexible without cable end
    Power circuit: 2 cable(s) 1…25 mm²solid without cable end
    Power circuit: 2 cable(s) 1…35 mm²flexible with cable end
    Power circuit: 2 cable(s) 1…35 mm²flexible without cable end
    Power circuit: 2 cable(s) 1…35 mm²solid without cable end
    Complementary
    assembly style
    Ready assembled
    coil technology
    Without built-in bidirectional peak limiting diode suppressor
    protective cover
    With
    auxiliary contacts type
    type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    auxiliary contact composition
    1 NO + 1 NC
    interlocking type
    Mechanical
    control circuit voltage limits
    Drop-out: 0.3...0.6 Uc at 50/60 Hz (at <60 °C)
    Operational: 0.8...1.1 Uc at 50 Hz (at <60 °C)
    Operational: 0.85...1.1 Uc at 60 Hz (at <60 °C)
    [Ui] rated insulation voltage
    Control circuit: 600 V CSA certified
    Control circuit: 600 V UL certified
    Power circuit: 600 V CSA certified
    Power circuit: 600 V UL certified
    Control circuit: 690 V conforming to IEC 60947-1
    Power circuit: 690 V conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947
    overvoltage category
    III
    mounting support
    Plate
    Rail
    flame retardance
    V1 conforming to UL 94
    tightening torque
    Control circuit: 1.7 N.m - cable 1…2.5 mm² - with screwdriver flat Ø 6 mm
    Control circuit: 1.7 N.m - cable 1…2.5 mm² - with screwdriver Philips No 2
    Control circuit: 1.7 N.m - cable 1…4 mm² - with screwdriver flat Ø 6 mm
    Control circuit: 1.7 N.m - cable 1…4 mm² - with screwdriver Philips No 2
    Power circuit: 5 N.m - cable 1…25 mm² hexagonal
    Power circuit: 8 N.m - cable 1…35 mm² hexagonal
    [Ue] rated operational voltage
    Power circuit: <= 1000 V AC 25...400 Hz
    [Ith] conventional free air thermal current
    10 A (at 60 °C)for control circuit
    80 A (at 60 °C)for power circuit
    Irms rated making capacity
    1000 A at 440 Vfor power circuit conforming to IEC 60947
    140 A ACfor control circuit conforming to IEC 60947-5-1
    rated breaking capacity
    1000 A at 440 Vfor power circuit conforming to IEC 60947
    associated fuse rating
    10 A gGfor control circuit conforming to IEC 60947-5-1
    125 A gG at <= 690 V coordination type 2for power circuit
    160 A gG at <= 690 V coordination type 1for power circuit
    average impedance
    - Ith 80 A 50 Hzfor power circuit
    power dissipation per pole
    6.3 W AC-3 - Ith 80 A
    inrush power in VA
    200 VA cos phi 0.75 (at 20 °C)
    220 VA cos phi 0.75 (at 20 °C)
    hold-in power consumption in VA
    20 VA 50 Hz cos phi 0.3 (at 20 °C)
    22 VA 60 Hz cos phi 0.3 (at 20 °C)
    26 VA 50 Hz cos phi 0.3 (at 20 °C)
    26 VA 60 Hz cos phi 0.3 (at 20 °C)
    operating time
    12...26 ms closing
    4...19 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    6000000 cycles
    maximum operating rate
    3600 cyc/h 60 °C
    minimum switching current
    5 mAfor control circuit
    minimum switching voltage
    17 Vfor control circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contacts
    1.5 ms on energisation between NC and NO contacts
    insulation resistance
    > 10 MOhmfor control circuit
    height
    132 mm
    width
    165 mm
    depth
    142 mm
    product weight
    2.4 kg
    Environment
    standards
    IEC 60947-5-1
    EN 60947-4-1
    CSA C22.2 No 14
    EN 60947-5-1
    UL 508
    IEC 60947-4-1
    product certifications
    UL
    GOST
    DNV
    LROS (Lloyds register of shipping)
    CCC
    BV
    RINA
    CSA
    GL
    IP degree of protection
    IP2x conforming to IEC 60529
    IP2x conforming to VDE 0106
    protective treatment
    TH (pollution degree 3) conforming to IEC 60068
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C at Uc
    operating altitude
    3000 m without derating
    fire resistance
    850 °C conforming to IEC 60695-2-1
    shock resistance
    10 gn contactor closed
    8 gn contactor opened
    vibration resistance
    2 gn 5…300 Hz contactor opened
    3 gn 5…300 Hz contactor closed
    heat dissipation
    6…10 W at 50/60 Hzfor control circuit
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.