India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
LP1K06015QD Product picture Schneider Electric

View all TeSys K

LP1K06015QD

LP1K06015QD Product picture Schneider Electric
View all TeSys K
LP1K06015QD

TeSys K contactor - 3P - AC-3 <= 440 V 6 A - 1 NC aux. - 174 V DC coil

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor
    product name
    TeSys K
    device short name
    LP1K
    device application
    Control
    contactor application
    Motor control
    Complementary
    utilisation category
    AC-3
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit: 690 V AC 50/60 Hz
    Signalling circuit: <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    6 A at <= 440 V AC AC-3for power circuit
    control circuit type
    DC standard
    [Uc] control circuit voltage
    174 V DC
    motor power kW
    1.5 kW at 220...230 V AC 50/60 Hz AC-3
    2.2 kW at 380...415 V AC 50/60 Hz AC-3
    3 kW at 440 V AC 50/60 Hz AC-3
    3 kW at 480 V AC 50/60 Hz AC-3
    3 kW at 500...600 V AC 50/60 Hz AC-3
    3 kW at 660...690 V AC 50/60 Hz AC-3
    1.5 kW at 400 V AC 50/60 Hz AC-4
    auxiliary contact composition
    1 NC
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    20 A (at 50 °C)for power circuit
    10 A (at 50 °C)for signalling circuit
    Irms rated making capacity
    110 A ACfor power circuit conforming to NF C 63-110
    110 A ACfor power circuit conforming to IEC 60947
    110 A ACfor signalling circuit conforming to IEC 60947
    rated breaking capacity
    110 A at 415 V conforming to IEC 60947
    110 A at 440 V conforming to IEC 60947
    80 A at 500 V conforming to IEC 60947
    110 A at 220...230 V conforming to IEC 60947
    110 A at 380...400 V conforming to IEC 60947
    70 A at 660...690 V conforming to IEC 60947
    [Icw] rated short-time withstand current
    90 A 50 °C - 1 sfor power circuit
    85 A 50 °C - 5 sfor power circuit
    80 A 50 °C - 10 sfor power circuit
    60 A 50 °C - 30 sfor power circuit
    45 A 50 °C - 1 minfor power circuit
    40 A 50 °C - 3 minfor power circuit
    20 A 50 °C - >= 15 minfor power circuit
    80 A - 1 sfor signalling circuit
    90 A - 500 msfor signalling circuit
    110 A - 100 msfor signalling circuit
    associated fuse rating
    25 A gG at <= 440 Vfor power circuit
    25 A aMfor power circuit
    10 A gGfor signalling circuit conforming to IEC 60947
    10 A gGfor signalling circuit conforming to VDE 0660
    average impedance
    3 mOhm - Ith 20 A 50 Hzfor power circuit
    [Ui] rated insulation voltage
    Power circuit: 600 V conforming to UL 508
    Power circuit: 690 V conforming to IEC 60947-4-1
    Signalling circuit: 690 V conforming to IEC 60947-4-1
    Signalling circuit: 690 V conforming to IEC 60947-5-1
    Signalling circuit: 600 V conforming to UL 508
    Power circuit: 600 V conforming to CSA C22.2 No 14
    Signalling circuit: 600 V conforming to CSA C22.2 No 14
    insulation resistance
    > 10 MOhmfor signalling circuit
    inrush power in W
    3 W (at 20 °C)
    hold-in power consumption in W
    3 W at 20 °C
    heat dissipation
    3 W
    control circuit voltage limits
    Operational: 0.8...1.15 Uc (at <50 °C)
    Drop-out: 0.1...0.75 Uc (at <50 °C)
    connections - terminals
    Solder pins - busbar cross section: 1.5 x 0.9 mm
    maximum operating rate
    3600 cyc/h
    auxiliary contacts type
    type instantaneous 1 NC
    minimum switching current
    5 mAfor signalling circuit
    minimum switching voltage
    17 Vfor signalling circuit
    mounting support
    Printed circuit boards
    operating time
    30...40 ms coil energisation and NO closing
    10 ms coil de-energisation and NO opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    non overlap distance
    0.5 mm
    mechanical durability
    10 Mcycles
    electrical durability
    1.3 Mcycles 6 A AC-3 at Ue <= 440 V
    mechanical robustness
    Shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
    Vibrations contactor opened: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
    Shocks contactor opened, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on Y axis: 6 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor closed, on X axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor closed, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
    height
    58 mm
    width
    45 mm
    depth
    57 mm
    net weight
    0.225 kg
    Environment
    standards
    BS 5424
    IEC 60947
    NF C 63-110
    VDE 0660
    product certifications
    UL
    CSA
    IP degree of protection
    IP2x conforming to VDE 0106
    protective treatment
    TC conforming to IEC 60068
    TC conforming to DIN 50016
    ambient air temperature for operation
    -25…50 °C
    ambient air temperature for storage
    -50…80 °C
    operating altitude
    2000 m without derating
    flame retardance
    V1 conforming to UL 94
    Requirement 2 conforming to NF F 16-101
    Requirement 2 conforming to NF F 16-102
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    • French
    CAD
    Date
    Size
    Add to My Documents
    CONTACTOR SPRING (Version 1.0)
    Date 19/12/17
    Size 840.2 KB
    Date 19/12/17
    Size 558.3 KB
    Certificate
    Date
    Size
    Add to My Documents
    CCC Cert TeSys K - LC.K-LP.K, Indonesia (Version 1.0)
    CCC Cert TeSys K - LC.K,LP.K, LC1KT, France (Version 1.0)
    CB TeSys K - LC.K-LP.K (Version 1.0)
    Date 14/3/19
    Size 747.3 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    LC1-K contactor (Version 07)
    Date 7/6/19
    Size 623.9 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration TeSys K - LC.K-LP.K (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.