India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Prisma iPM L - mounting plate for Compact630 toggle/handle vertical orientation

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range of product
    Prisma iPM
    range compatibility
    Prisma - Prisma iPM L
    product or component type
    Mounting plate
    mounting plate description
    Dedicated
    installed device
    Easypact : fixed CVS400 without earth leakage protection - control: toggle
    Easypact : fixed CVS400 with earth leakage protection - control: toggle
    Easypact : fixed CVS630 without earth leakage protection - control: toggle
    Easypact : fixed CVS630 with earth leakage protection - control: toggle
    Easypact : fixed EZC400 without earth leakage protection - control: toggle
    Easypact : fixed EZC630 without earth leakage protection - control: toggle
    Compact : fixed NSX400 without earth leakage protection - control: toggle
    Compact : fixed NSX400 with earth leakage protection - control: toggle
    Compact : fixed NSX630 without earth leakage protection - control: toggle
    Compact : fixed NSX630 with earth leakage protection - control: toggle
    Compact : fixed INS320...400 without earth leakage protection - control: direct front rotary handle
    Compact : fixed INS500...630 without earth leakage protection - control: direct front rotary handle
    Easypact : fixed CVS400 without earth leakage protection - control: direct front rotary handle
    Easypact : fixed CVS400 with earth leakage protection - control: direct front rotary handle
    Easypact : fixed CVS630 without earth leakage protection - control: direct front rotary handle
    Easypact : fixed CVS630 with earth leakage protection - control: direct front rotary handle
    Compact : fixed NSX400 without earth leakage protection - control: direct front rotary handle
    Compact : fixed NSX400 with earth leakage protection - control: direct front rotary handle
    Compact : fixed NSX630 without earth leakage protection - control: direct front rotary handle
    Compact : fixed NSX630 with earth leakage protection - control: direct front rotary handle
    poles description
    1 x 3P : fixed CVS400
    1 x 4P : fixed CVS400
    1 x 3P : fixed CVS630
    1 x 4P : fixed CVS630
    1 x 3P : fixed EZC400
    1 x 4P : fixed EZC400
    1 x 3P : fixed EZC630
    1 x 4P : fixed EZC630
    1 x 3P : fixed NSX400
    1 x 4P : fixed NSX400
    1 x 3P : fixed NSX630
    1 x 4P : fixed NSX630
    1 x 3P : fixed INS320...400
    1 x 4P : fixed INS320...400
    1 x 3P : fixed INS500...630
    1 x 4P : fixed INS500...630
    Complementary
    accessory / separate part category
    Installation accessory
    enclosure/cubicle description
    Wall-mounted enclosure
    number of vertical modules [50 mm]
    11 module(s) : CVS400 without earth leakage protection, direct in wall-mounted enclosure
    13 module(s) : CVS400 with earth leakage protection, direct in wall-mounted enclosure
    14 module(s) : CVS630 without earth leakage protection, direct in wall-mounted enclosure
    16 module(s) : CVS630 with earth leakage protection, direct in wall-mounted enclosure
    11 module(s) : EZC400 without earth leakage protection, direct in wall-mounted enclosure
    14 module(s) : EZC630 without earth leakage protection, direct in wall-mounted enclosure
    11 module(s) : NSX400 without earth leakage protection, direct in wall-mounted enclosure
    13 module(s) : NSX400 with earth leakage protection, direct in wall-mounted enclosure
    14 module(s) : NSX630 without earth leakage protection, direct in wall-mounted enclosure
    16 module(s) : NSX630 with earth leakage protection, direct in wall-mounted enclosure
    10 module(s) : INS320...400 without earth leakage protection, direct in wall-mounted enclosure
    12 module(s) : INS500...630 without earth leakage protection, direct in wall-mounted enclosure
    Position
    Vertical
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents & Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Prisma L Wall mounted switchboards up to 630A - PEP (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.