India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

circuit breaker Compact NSXm 40A 4P 70kA at 380/415V(IEC) EverLink lug

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Compact
    product name
    Compact NSXm
    device short name
    NSXm 40H
    product or component type
    Circuit breaker
    device application
    Distribution
    Protection
    Complementary
    [In] rated current
    40 A
    poles description
    4P 4d
    neutral position
    Left
    control type
    Toggle
    mounting mode
    By screws for plate
    Clip-on for DIN rail
    network type
    AC
    network frequency
    50/60 Hz
    breaking capacity code
    H 70 kA 415 V AC
    [Icu] rated ultimate breaking capacity
    100 kA at 220...240 V AC 50/60 Hz according to IEC 60947-2
    70 kA at 380...415 V AC 50/60 Hz according to IEC 60947-2
    65 kA at 440 V AC 50/60 Hz according to IEC 60947-2
    30 kA at 500 V AC 50/60 Hz according to IEC 60947-2
    22 kA at 525 V AC 50/60 Hz according to IEC 60947-2
    10 kA at 660...690 V AC 50/60 Hz according to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz according to IEC 60947-2
    [Ics] rated service breaking capacity
    100 kA at 220...240 V AC 50/60 Hz according to IEC 60947-2
    65 kA at 440 V AC 50/60 Hz according to IEC 60947-2
    70 kA at 380...415 V AC 50/60 Hz according to IEC 60947-2
    30 kA at 500 V AC 50/60 Hz according to IEC 60947-2
    22 kA at 525 V AC 50/60 Hz according to IEC 60947-2
    2.5 kA at 660...690 V AC 50/60 Hz according to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV according to IEC 60947-2
    [Ui] rated insulation voltage
    800 V according to IEC 60947-2
    trip unit technology
    Thermal-magnetic
    trip unit name
    TM-D
    trip unit protection functions
    LI
    trip unit rating
    40 A at 40 °C
    protection type
    Overload protection (thermal)
    Short-circuit protection (magnetic)
    long time pick-up adjustment range
    0.7...1 x In
    short-time pick-up adjustment type Isd
    Fixed
    short-time delay adjustment type
    Fixed
    magnetic hold current
    480 A
    magnetic tripping current
    720 A
    suitability for isolation
    Yes according to IEC 60947-2
    utilisation category
    Category A
    9 mm pitches
    12 module
    connection pitch
    35 mm with spreaders
    27 mm without spreaders
    connections - terminals
    1 Everlink lug 2.5...70 mm² (flexible) conductor :copper
    1 Everlink lug 2.5...95 mm² (rigid or stranded) conductor :aluminium/copper
    tightening torque
    5 N.m for 2.5...10 mm²
    9 N.m for 16...95 mm²
    local signalling
    Green flag for presence of auxiliary contacts
    number of slots
    1 slot(s) for auxiliary switch OF
    1 slot(s) for alarm switch SD
    1 slot(s) for voltage release MN or MX
    Power wire stripping length
    20 mm
    Environment
    quality labels
    CE
    standards
    EN/IEC 60947
    product certifications
    CCC
    EAC
    Marine
    colour
    Grey (RAL 7016)
    IP degree of protection
    IP40 (front cover) according to IEC 60529
    IK degree of protection
    IK07 according to IEC 62262
    pollution degree
    3 according to IEC 60947-1
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...85 °C
    operating altitude
    5000 m with derating
    2000 m without derating
    Mechanical durability
    20000 cycles according to IEC 947-1 Annex K ed 5.2 for In
    Electrical durability
    10000 cycles according to IEC 947-1 Annex F ed 5.2 for In at 440 V
    height
    137 mm
    width
    108 mm
    depth
    80 mm
    product weight
    1.42 kg
    quantity per set
    Set of 1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.