India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

circuit breaker Compact NSX100B - TMD - 80 A - 3 poles 2d

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Compact
    product name
    Compact NSX
    product or component type
    Circuit breaker
    device short name
    Compact NSX100B
    device application
    Distribution
    poles description
    3P
    protected poles description
    2t
    network type
    AC
    network frequency
    50/60 Hz
    [In] rated current
    100 A ( 40 °C )
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    breaking capacity code
    B (25 kA) AC
    breaking capacity
    25 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    15 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    Ics 20 kA 440 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 25 kA 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 40 kA 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 7.5 kA 500 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to EN 60947-2
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit protection functions
    LI
    trip unit rating
    80 A ( 40 °C )
    protection type
    Overload protection (thermal) L
    Short-circuit protection (magnetic) I
    pollution degree
    3 conforming to IEC 60664-1
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    mechanical durability
    50000 cycles
    electrical durability
    10000 cycles 690 V In conforming to IEC 60947-2
    20000 cycles 690 V In/2 conforming to IEC 60947-2
    30000 cycles 440 V In conforming to IEC 60947-2
    50000 cycles 440 V In/2 conforming to IEC 60947-2
    connection pitch
    35 mm
    local signalling
    Positive contact indication
    long time pick-up adjustment type Ir
    Adjustable
    long time pick-up adjustment range
    0.7...1 x In
    long time delay adjustment type
    Fixed
    [tr] long-time delay adjustment range
    15 s 6 x Ir
    120...400 s 1.5 x In
    short-time pick-up adjustment type Isd
    Fixed
    [Isd] short-time pick-up adjustment range
    640 A
    short-time delay adjustment type
    Fixed
    height
    161 mm
    width
    105 mm
    depth
    86 mm
    product weight
    2.05 kg
    Environment
    overvoltage category
    Class II
    electrical shock protection class
    Class II
    standards
    EN/IEC 60947
    product certifications
    CCC
    Marine
    EAC
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    ambient air temperature for operation
    -35...70 °C
    ambient air temperature for storage
    -55...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V (Version 1.7)
    User guide
    Date
    Size
    Add to My Documents
    Compact NSX100-630 - User guide (Version 00)
    Date 14/3/19
    Size 13.2 MB
    Compact NSX - Use in explosive atmospheres (ATEX) (Version 04)
    CAD
    Date
    Size
    Add to My Documents
    3P NSX100-250; Compact circuit breaker (Version 1.0)
    NSX100/160/250 4P; VigiCompact circuit breaker (Version 1.0)
    3P NSX100-250; Compact circuit breaker (Version 1.0)
    NSX100/160/250 3P; Compact circuit breaker (Version 1.0)
    3P NSX100-250; Compact circuit breaker (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Circuit breaker/Switch-disconnector NSX100-250 A (Version 08)
    TM-D / TM-G / MA / NA / DC trip unit for breaker NSX100-250 A (Version 09)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.