India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Minera - Ground Mounted
MIN100011559700000 Product picture Schneider Electric

MIN100011559700000

MIN100011559700000 Product picture Schneider Electric
MIN100011559700000

Minera Ground Mounted Oil Immersed Transformer 1000 kVA_11kV_OC_BBBB_CORR_L2

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Minera
    product or component type
    Oil type transformer
    network type
    AC
    type of installation
    Indoor/outdoor
    product certifications
    IS 1180
    relay type
    DMCR relay
    Complementary
    type of cooling
    ONAN (oil natural air natural)
    rated power
    1000 kVA
    network frequency
    50 Hz
    thermal class
    A
    phase description
    3 phases
    primary voltage
    11 kV
    electrical connection
    Bare bushing high voltage connection
    Bare bushing low voltage connection
    isolation level
    1.0 kV AC secondary
    12 kV AC primary
    [Ui] rated insulation voltage
    Secondary circuit: 3 kV AC
    Primary circuit: 28 kV AC
    [Uimp] rated impulse withstand voltage
    75 kV
    secondary voltage
    Operation/loading as per IS standard: 433 V
    vector group
    Dyn11
    tapping link range
    - 10...5 x 2.5 %
    total number of steps
    6.0
    temperature rise
    40/45 K (oil and winding insulation)
    impedance voltage
    5 %
    operating altitude
    < 1000 m
    winding material
    Copper
    mounting mode
    Ground mounted
    net weight
    3360 kg
    height
    1800 mm
    width
    1130 mm
    length
    1550 mm
    Environment
    ambient air temperature for operation
    -6…50 °C
    ambient air temperature for storage
    -6…50 °C
    IP degree of protection
    IP00 corrugated IS 2099
    IP00 corrugated IS 3347
    standards
    NEMA
    environmental certification
    0…95 %
    fire certificate
    Level 2
    ambient air temperature for operation
    50 °C
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Minera ODT Oil Type Commercial Brochure EN (Version 2.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    Minera, Mineral Oil filled Distribution Transformer (ODT) (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Minera Mineral Oil filled Distribution Transformer (ODT) (Version 1.2)
    Technical paper
    Date
    Size
    Add to My Documents
    Drawing for MIN100011559700000 (Version 1.0)
    Date 10/5/19
    Size 887.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /