India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Minera Ground Mounted Oil Immersed Transformer 2500 kVA _11kV_OC _CBBD_CONV_L2

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Minera
    product or component type
    Oil type transformer
    network type
    AC
    type of installation
    Indoor/outdoor
    product certifications
    IS 1180
    relay type
    OTI relay
    WTI relay
    BR relay
    PRV relay
    Complementary
    type of cooling
    ONAN (oil natural air natural)
    rated power
    2500 kVA
    network frequency
    50 Hz
    thermal class
    A
    phase description
    3 phases
    primary voltage
    11 kV
    electrical connection
    Cable box high voltage connection
    Bus duct low voltage connection
    isolation level
    Primary: 12 kV AC
    Secondary: 1 kV AC
    [Ui] rated insulation voltage
    Primary circuit : 28 kV AC
    Secondary circuit : 3 kV AC
    [Uimp] rated impulse withstand voltage
    75 kV
    secondary voltage
    433 V at operation/loading as per IS standard
    vector group
    Dyn11
    tapping link range
    - 10...5 x 2.5 %
    total number of steps
    6
    temperature rise
    40/45 K (oil and winding insulation)
    impedance voltage
    6.25 %
    operating altitude
    < 1000 m
    winding material
    Copper
    mounting mode
    Ground mounted
    IP degree of protection
    IP55 low voltage cable box
    IP00 conventional conforming to IS 2099
    IP00 conventional conforming to IS 3347
    product weight
    7830 kg
    height
    2800 mm
    width
    3000 mm
    length
    3200 mm
    Environment
    ambient air temperature for operation
    -6...50 °C
    ambient air temperature for storage
    -6...50 °C
    standards
    NEMA
    environmental certification
    0...95 %
    fire certificate
    Level 2
    ambient air temperature for operation
    50 °C
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Minera ODT Oil Type Commercial Brochure EN (Version 2.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    Minera, Mineral Oil filled Distribution Transformer (ODT) (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Minera Mineral Oil filled Distribution Transformer (ODT) (Version 1.2)
    Technical paper
    Date
    Size
    Add to My Documents
    Drawing for MIN250011559700000 (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.