India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS On-Line
SRCPK0203 Product picture Schneider Electric

SRCPK0203

SRCPK0203 Product picture Schneider Electric
SRCPK0203

APC Smart-UPS RC Paralleling Kit for 2 and 3KVA, India Specific

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS RC Paralleling Kit for 2 and 3KVA, India Specific
    Includes
    Installation guide , Parallel communication cable
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Bangladesh , India , Sri Lanka
    Physical
    Net Weight
    0.5 kg
    Maximum Height
    450.0 mm
    Maximum Width
    325.0 mm
    Maximum Depth
    100.0 mm
    Shipping Weight
    0.5 kg
    Shipping Height
    450.0 mm
    Shipping Width
    325.0 mm
    Shipping Depth
    100.0 mm
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-900 meters
    Storage Temperature
    0 - 45 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-3000 meters
    Conformance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents & Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS On-Line SRCPK0203 Package Contents and Information Sheet (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /