Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

TM3RDM16R Product picture Schneider Electric

Range: Modicon TM3

Digital I/Os

TM3RDM16R

TM3RDM16R Product picture Schneider Electric
Range: Modicon TM3

Digital I/Os

TM3RDM16R

module TM3 - 8 digital inputs and 8 digital outputs

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon TM3
    product or component type
    Discrete I/O module
    range compatibility
    Modicon Easy M200
    discrete input number
    8 input conforming to IEC 61131-2 Type 1
    discrete input logic
    Sink or source (positive/negative)
    discrete input voltage
    24 V
    discrete input current
    5 mA for input
    discrete output type
    Relay normally open
    discrete output number
    8
    discrete output logic
    Positive or negative
    discrete output voltage
    24 V DC for relay output
    240 V AC for relay output
    discrete output current
    2000 mA for relay output
    Complementary
    discrete I/O number
    16
    current consumption
    70 mA at 5 V DC via bus connector at state on
    40 mA at 24 V DC via bus connector at state on
    discrete input voltage type
    DC
    voltage state 1 guaranteed
    15...28.8 V for input
    current state 1 guaranteed
    >= 2.5 mA for input
    voltage state 0 guaranteed
    0...5 V for input
    current state 0 guaranteed
    <= 1 mA for input
    input impedance
    4.7 kOhm
    response time
    4 ms for turn-on
    4 ms for turn-off
    current per output common
    4 A
    mechanical durability
    20000000 cycles
    minimum load
    10 mA at 5 V DC for relay output
    local signalling
    1 LED per channel green for I/O state
    electrical connection
    Removable screw terminal block pitch 3.81 mm with 11 terminal(s) of 1.5 mm² connection capacity for outputs
    Removable screw terminal block pitch 3.81 mm with 9 terminal(s) of 1.5 mm² connection capacity for inputs
    cable distance between devices
    Unshielded cable: 50 m for input
    Unshielded cable: 150 m for output
    insulation
    Non-insulated between inputs
    500 V AC between output and internal logic
    Non-insulated between outputs
    500 V AC between input and internal logic
    1500 V AC between input groups and output groups
    750 V AC between open contact
    marking
    CE
    mounting support
    Top hat type TH35-15 rail conforming to IEC 60715
    Top hat type TH35-7.5 rail conforming to IEC 60715
    Plate or panel with fixing kit
    height
    90 mm
    depth
    84.6 mm
    width
    27.4 mm
    product weight
    0.118 kg
    Environment
    resistance to electrostatic discharge
    6 kV (on contact) conforming to EN/IEC 61000-4-2
    8 kV (in air) conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m at 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
    resistance to magnetic fields
    30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8
    resistance to fast transients
    2 kV for relay output conforming to EN/IEC 61000-4-4
    1 kV for input conforming to EN/IEC 61000-4-4
    surge withstand
    1 kV for input in common mode conforming to EN/IEC 61000-4-5
    2 kV for output in common mode conforming to EN/IEC 61000-4-5
    resistance to conducted disturbances
    10 Vrms at 0.15...80 MHz conforming to EN/IEC 61000-4-6
    electromagnetic emission
    Radiated emissions, test level: 40 dBμV/m QP with class A, condition of test: 10 m (radio frequency: 30...230 MHz) conforming to EN/IEC 55011
    Radiated emissions, test level: 47 dBμV/m QP with class A, condition of test: 10 m (radio frequency: 230...1000 MHz) conforming to EN/IEC 55011
    ambient air temperature for operation
    0...55 °C for horizontal installation
    ambient air temperature for storage
    -25...70 °C
    relative humidity
    10...95 % without condensation in operation
    10...95 % without condensation in storage
    IP degree of protection
    IP20 with protective cover in place
    pollution degree
    2
    operating altitude
    0...2000 m
    storage altitude
    0...3000 m
    vibration resistance
    3.5 mm (vibration frequency: 5...8.4 Hz) on DIN rail
    1 gn (vibration frequency: 8.4...150 Hz) on DIN rail
    3.5 mm (vibration frequency: 5...8.7 Hz) on panel
    2 gn (vibration frequency: 8.7...150 Hz) on panel
    shock resistance
    15 gn (test wave duration:11 ms)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.